e-Shop

SILVYN® USK-M

SILVYN® USK-M - metric threaded conduit fitting

Maximum vibration protectionAssembly time

CE

Article number Metric sizeSW 1/2 mmOverall length mmThread length mmClear opening (mm)Suitable for SILVYN® FD-PU/FPSSuitable for SILVYN® SPSuitable for SILVYN® SP-PUPieces / PUBase Unit

Price (base price)

SILVYN® USK-M
55501300
10 x 1.016.0 / 18.0401067 x 10--50
55501310
12 x 1.521.0 / 23.04312810 x 1410 x 1410 x 1450
55501320
16 x 1.524.0 / 27.043121113 x 1712 x 1612 x 1650
55501330
20 x 1.529.0 / 32.044131516 x 2116 x 2016 x 2050
55501340
25 x 1.536.0 / 40.050132022 x 2722 x 2722 x 2725
55501350
32 x 1.545.0 / 49.051152729 x 3630 x 3630 x 3625
55501360
40 x 1.554.0 / 58.051153538 x 4538 x 4438 x 4425
55501370
50 x 1.566.0 / 70.0581644.548 x 5649 x 56-10
Available from stock
In stock in Germany
Not available

Benefits

  • Fast and easy assembly
  • Vibration protection
  • No extra parts necessary

Application range

  • In combination with protective conduit:
  • SILVYN® FPS/ FD-PU
  • SILVYN® SP/SP-PU
  • Indoor applications
  • Light mechanical stress

Product features

  • Large wrench sizes

Product Make-up

  • Metric connection thread
  • Hexagonal collar
  • Threaded sleeve
  • Cap nut

Note

  • Included: SILVYN® EE-K inner sleeve

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001178
  • ETIM 5.0 Class-Description: Screw connection for protective plastic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001178
  • ETIM 6.0 Class-Description: Screw connection for protective plastic hose

Colour delivered

  • Silver grey (RAL 7001)

Material

  • PP

Protection rating

  • IP 54

Temperature range

  • -10°C to +110°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.