SILVYN® KLICK-M
SILVYN® KLICK-M - metric conduit fitting for SILVYN® RILL
Available from stock
In stock in Germany
Not available
Benefits
- Fast assembly
- Easy to disassemble
- High-tensile
- High sealing performance
- Can be rotated
Application range
- In combination with protective conduit:
- SILVYN® RILL PA 6
- SILVYN® RILL PA 12
- Robot-building
- Rotating applications
Norm references / Approvals
- UL FILENUMBER E308201
Product Make-up
- Metric connection thread
- Body with inner sealing
- Upper part with snap-in sleeve
Note
- PG threaded versions are to be found in the online catalogue
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001176
- ETIM 5.0 Class-Description: Screw connection for corrugated plastic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001176
- ETIM 6.0 Class-Description: Screw connection for corrugated plastic hose
Colour delivered
- Grey (RAL 7031)
Black (RAL 9011), UV-resistant
Material
- PA6
- Halogen-free
Protection rating
- IP 68
- IP 69
Temperature range
- -40 °C to +115 °C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.