SKINTOP® INOX / SKINTOP® INOX-R
SKINTOP® INOX / SKINTOP® INOX-R,corrosion-resistant stainless steel cable gland with smooth surfaces, compact design, sea water-resistant
- Stainless steel version with compact design
- For use in the splash zone in the food production
Available from stock
In stock in Germany
Not available
Benefits
- Corrosion-resistant
- Sea water-resistant
- Smooth surfaces - no edges
- Compact design
- Wide, variable clamping ranges
Application range
- Onshore and offshore applications
- Bottling plants and breweries
- Food industry (product-free zone, splash zone)
Norm references / Approvals
- ECOLAB®
Industry standard in the field of professional cleaning and disinfection in the food and beverage industry - DIN EN 1672-2
Guideline for the design of machinery - DIN EN ISO 14159
Security of machinery – Hygienic requirements for the design of machinery - NSF/ANSI 169
Hygienic design for machinery and components
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Material
- Body: stainless steel V4A
(1.4404 / 316L)
Insert: polyamide
Sealing: silicone
O-Ring: silicone - Halogen-free
Protection rating
- IP 68 - 10 bar (M12 - M20)
IP 68 - 5 bar (M25 - M50)
IP 69
NEMA Type 1, 2, 4x, 6, 12
Temperature range
- -40°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.