e-Shop

SKINTOP® DIX

SKINTOP® DIX, silicone multiple sealing inserts, higher packing density allows smaller part construction, easy insertion of several cables

Assembly timeReliabilityTemperature-resistant

Article number Article designation / sizePG sizeNumber of cables x cable ØPieces / PUBase Unit

Price (base price)

SKINTOP® DIX
53607225
DIX 722572 x 2.5100
53607417
DIX 741774 x 1.7100
53609230
DIX 923092 x 3.0100
53611225
DIX 11225112 x 2.5100
53611330
DIX 11330113 x 3.0100
53611240
DIX 11240112 x 4.0100
53611430
DIX 11430114 x 3.0100
53613250
DIX 1325013.52 x 5.0100
53613340
DIX 1334013.53 x 4.0100
53613440
DIX 1344013.54 x 4.0100
53616140
DIX 16140161 x 4.050
53616225
DIX 16225162 x 2.550
53616240
DIX 16240162 x 4.050
53616340
DIX 16340163 x 4.050
53616350
DIX 16350163 x 5.050
53616440
DIX 16440164 x 4.050
53616540
DIX 16540165 x 4.050
53616450
DIX 16450164 x 5.050
53616356
DIX 16356163 x 5.650
53616260
DIX 16260162 x 6.050
53616360
DIX 16360163 x 6.050
53621550
DIX 21550215 x 5.050
53621460
DIX 21460214 x 6.050
53621640
DIX 21640216 x 4.050
53621270
DIX 21270212 x 7.050
53621370
DIX 21370213 x 7.050
53621280
DIX 21280212 x 8.050
53621380
DIX 21380213 x 8.050
53629556
DIX 29556295 x 5.650
53629470
DIX 29470294 x 7.050
53629570
DIX 29570295 x 7.050
53629480
DIX 29480294 x 8.050
53629290
DIX 29290292 x 9.050
53629390
DIX 29390293 x 9.050
53629490
DIX 29490294 x 9.050
53629675
DIX 29675296 x 7.550
Available from stock
In stock in Germany
Not available

Benefits

  • Easy insertion of several cables into one gland
  • Higher packing density allows smaller part construction

Application range

  • For use in SKINTOP® cable glands
  • A sealing ring with several holes is used in place of the inner sealing insert

Note

  • IP 68 can be achieved when all openings are closed and all bores are optimally occupied, i.e. when using cables with nominal diameter and/or SKINTOP® DIX-DV sealing plugs

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000032
  • ETIM 5.0 Class-Description: Plug for cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000032
  • ETIM 6.0 Class-Description: Plug for cable screw gland

Colour delivered

  • Natural

Material

  • Silicone

Protection rating

  • IP 54

Temperature range

  • -40°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.