e-Shop

SKINTOP® GMP-GL-M

SKINTOP® GMP-GL-M, glass fibre-reinforced counter nuts, for maximum mechanical stability, for locking in boreholes without thread

Good chemical resistanceAssembly timeOil-resistantTemperature-resistantUV-resistantVariety of approval certifications

CEcRUus

Article number Article designation / sizeSW wrench size mmPieces / PUBase Unit

Price (base price)

SKINTOP® GMP-GL-M silver grey
53119000
M 12 x 1,517100
53119010
M 16 x 1,522100
53119020
M 20 x 1,527100
53119030
M 25 x 1,534100
53119040
M 32 x 1,541100
53119050
M 40 x 1,55025
53119060
M 50 x 1,56025
53119070
M 63 x 1,57525
SKINTOP® GMP-GL-M black
53119100
M 12 x 1,517100
53119110
M 16 x 1,522100
53119120
M 20 x 1,527100
53119130
M 25 x 1,534100
53119140
M 32 x 1,541100
53119150
M 40 x 1,55025
53119160
M 50 x 1,56025
53119170
M 63 x 1,57525
SKINTOP® GMP-GL-M light grey
53119003
M 12 x 1,517100
53119013
M 16 x 1,522100
53119023
M 20 x 1,527100
53119033
M 25 x 1,534100
53119043
M 32 x 1,541100
53119053
M 40 x 1,55025
53119063
M 50 x 1,56025
53119073
M 63 x 1,57525
Available from stock
In stock in Germany
Not available

Benefits

  • Glass fibre-reinforced for maximum mechanical stability
  • Supporting surface for spanner means scratches on the housing are avoided

Norm references / Approvals

  • UL File Nr. E79903

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • UL approval only when used with the UL-approved SKINTOP® polyamide cable glands

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000940
  • ETIM 5.0 Class-Description: Locknut for cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000940
  • ETIM 6.0 Class-Description: Locknut for cable screw gland

On request

  • Available without collar
    (without surface for assembling tool)

Colour delivered

  • Silver grey (RAL 7001)
    Light grey (RAL 7035)
    Black (RAL 9005), UV-resistant

Material

  • Polyamide, glass fibre-reinforced

Temperature range

  • Fixed: -40°C to +100°C
  • Dynamic: -20°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.