e-Shop

SKINTOP® CLICK-R

SKINTOP® CLICK-R, plastic cable gland with time-saving CLICK system, simple, free assembly, with reducing seal insert

The most innovative cable insertion system in the market for a fast and highly flexible assembly. Simply click in - turn to the left - turn to the right - finished. The result: fixed, centred, strain-relieved fitting and maximum protection class in a few seconds.

Assembly timeTemperature-resistantUV-resistantVariety of approval certifications

CEVDEDNV

Article number Article designation / sizeØ F mmM (hole in mm)SW1/SW2 mmOverall length C mmThread length D mmWall thickness, S (mm)Pieces / PUBase Unit

Price (base price)

SKINTOP® CLICK-R light grey
53112925
CLICK-R 123.5 - 5.012.3 (-0.2)15.0 / 18.040.081.0 - 4.050
53112689
CLICK-R 164.0 - 7.016.3 (-0.2)19.0 / 22.042.081.0 - 4.050
53112690
CLICK-R 205.0 - 10.020.3 (-0.2)25.0 / 27.045.081.0 - 4.025
53112691
CLICK-R 256.0 - 13.025.3 (-0.2)30.0 / 32.048.081.0 - 4.025
53112926
CLICK-R 327.0 - 15.032.3 (-0.2)36.0 / 40.056.081.0 - 4.025
SKINTOP® CLICK-R silver grey
53112927
CLICK-R 123.5 - 5.012.3 (-0.2)15.0 / 18.040.081.0 - 4.050
53112879
CLICK-R 164.0 - 7.016.3 (-0.2)19.0 / 22.042.081.0 - 4.050
53112880
CLICK-R 205.0 - 10.020.3 (-0.2)25.0 / 27.045.081.0 - 4.025
53112881
CLICK-R 256.0 - 13.025.3 (-0.2)30.0 / 32.048.081.0 - 4.025
53112928
CLICK-R 327.0 - 15.032.3 (-0.2)36.0 / 40.056.081.0 - 4.025
SKINTOP® CLICK-R black
53112929
CLICK-R 123.5 - 5.012.3 (-0.2)15.0 / 18.040.081.0 - 4.050
53112885
CLICK-R 164.0 - 7.016.3 (-0.2)19.0 / 22.042.081.0 - 4.050
53112886
CLICK-R 205.0 - 10.020.3 (-0.2)25.0 / 27.045.081.0 - 4.025
53112887
CLICK-R 256.0 - 13.025.3 (-0.2)30.0 / 32.048.081.0 - 4.025
53112931
CLICK-R 327.0 - 15.032.3 (-0.2)36.0 / 40.056.081.0 - 4.025
Available from stock
In stock in Germany
Not available

Benefits

  • Fewer parts, counter nut no longer needed
  • Save up to 70% of the time with the innovative CLICK system
  • Simple, free assembly in any position
  • Vibration protection
  • No thread required

Application range

  • With reducing seal insert, to seal cables with smaller outer diameters

Norm references / Approvals

  • UL File Nr. E79903

Included

  • Included: disassembly tool

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Colour delivered

  • Silver grey (RAL 7001)
    Light grey (RAL 7035)
    Black (RAL 9005), UV-resistant

Material

  • Body: special polyamide
    Seal: special elastomer

Protection rating

  • IP 68 - 4 bar (M12)
    IP 68 - 5 bar (M16 - M25)
    IP 68 - 1 bar (M32)

Temperature range

  • Dynamic: -20°C to +100°C
  • Fixed: -40°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.