SKINTOP® CLICK-R
SKINTOP® CLICK-R, plastic cable gland with time-saving CLICK system, simple, free assembly, with reducing seal insert
The most innovative cable insertion system in the market for a fast and highly flexible assembly. Simply click in - turn to the left - turn to the right - finished. The result: fixed, centred, strain-relieved fitting and maximum protection class in a few seconds.
Available from stock
In stock in Germany
Not available
Benefits
- Fewer parts, counter nut no longer needed
- Save up to 70% of the time with the innovative CLICK system
- Simple, free assembly in any position
- Vibration protection
- No thread required
Application range
- With reducing seal insert, to seal cables with smaller outer diameters
Norm references / Approvals
- UL File Nr. E79903
Included
- Included: disassembly tool
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Colour delivered
- Silver grey (RAL 7001)
Light grey (RAL 7035)
Black (RAL 9005), UV-resistant
Material
- Body: special polyamide
Seal: special elastomer
Protection rating
- IP 68 - 4 bar (M12)
IP 68 - 5 bar (M16 - M25)
IP 68 - 1 bar (M32)
Temperature range
- Dynamic: -20°C to +100°C
- Fixed: -40°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.