e-Shop

SKINTOP® CLICK

SKINTOP® CLICK, plastic cable gland with time-saving CLICK system, simple, free assembly and vibration protection, no thread required

  • The most innovative cable insertion system in the market for a fast and highly flexible assembly. Simply click in - turn to the left - turn to the right - finished. The result: fixed, centred, strain-relieved fitting and maximum protection class in a few seconds.
  • In practical box available in the web catalogue

Good chemical resistanceWide clamping rangeAssembly timeTemperature-resistantUV-resistantVariety of approval certifications

CECULUSVDEcRUusDNV

Article number Article designation / sizeØ F mmM (hole in mm)SW1/SW2 mmOverall length C mmThread length D mmWall thickness, S (mm)Pieces / PUBase Unit

Price (base price)

SKINTOP® CLICK light grey
53112692
CLICK 124.5 - 7.012.3 (-0.2)15.0 / 18.040.081.0 - 4.050
53112686
CLICK 165.0 - 9.016.3 (-0.2)19.0 / 22.042.081.0 - 4.050
53112687
CLICK 207.0 - 13.020.3 (-0.2)25.0 / 27.045.081.0 - 4.025
53112688
CLICK 259.0 - 17.025.3 (-0.2)30.0 / 32.048.081.0 - 4.025
53112694
CLICK 3211.0 - 20.032.3 (-0.2)36.0 / 40.056.081.0 - 4.025
SKINTOP® CLICK silver grey
53112921
CLICK 124.5 - 7.012.3 (-0.2)15.0 / 18.040.081.0 - 4.050
53112876
CLICK 165.0 - 9.016.3 (-0.2)19.0 / 22.042.081.0 - 4.050
53112877
CLICK 207.0 - 13.020.3 (-0.2)25.0 / 27.045.081.0 - 4.025
53112878
CLICK 259.0 - 17.025.3 (-0.2)30.0 / 32.048.081.0 - 4.025
53112922
CLICK 3211.0 - 20.032.3 (-0.2)36.0 / 40.056.081.0 - 4.025
SKINTOP® CLICK black
53112923
CLICK 124.5 - 7.012.3 (-0.2)15.0 / 18.040.081.0 - 4.050
53112882
CLICK 165.0 - 9.016.3 (-0.2)19.0 / 22.042.081.0 - 4.050
53112883
CLICK 207.0 - 13.020.3 (-0.2)25.0 / 27.045.081.0 - 4.025
53112884
CLICK 259.0 - 17.025.3 (-0.2)30.0 / 32.048.081.0 - 4.025
53112924
CLICK 3211.0 - 20.032.3 (-0.2)36.0 / 40.056.081.0 - 4.025
Available from stock
In stock in Germany
Not available

Benefits

  • Fewer parts, counter nut no longer needed
  • Save up to 70% of the time with the innovative CLICK system
  • Simple, free assembly in any position
  • Vibration protection
  • No thread required

Application range

  • Automation technology
  • Solar applications
  • Control cabinet manufacturing
  • Measurement, control and electrical applications
  • Air-conditioning technology

Norm references / Approvals

  • UL File Nr. E79903

Included

  • Included: disassembly tool

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Colour delivered

  • Silver grey (RAL 7001)
    Light grey (RAL 7035)
    Black (RAL 9005), UV-resistant

Material

  • Body: special polyamide
    Seal: special elastomer

Protection rating

  • IP 68 - 4 bar (M12)
    IP 68 - 5 bar (M16 - M25)
    IP 68 - 1 bar (M32)

Temperature range

  • Dynamic: -20°C to +100°C
  • Fixed: -40°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.