e-Shop

SKINTOP® MS-M ATEX

SKINTOP® MS-M ATEX, anti-static brass cable gland with cold impact resistance and maximum reliability, explosion-proof

Oil & GasGood chemical resistanceMechanical resistanceOptimum strain reliefReliabilityVariety of approval certifications

CECULUSEXcRUusDNVIECEx

Article number Article designation / sizeØ F mmSW wrench size mmOverall length C mmThread length D mmPieces / PUBase Unit

Price (base price)

SKINTOP® MS-M ATEX
53112700
M 12 x 1,53.0 - 7.01626.56.5100
53112710
M 16 x 1,54.5 - 10.02033.07100
53112720
M 20 x 1,57.0 - 13.02437.0850
53112730
M 25 x 1,59.0 - 17.02938.5825
53112740
M 32 x 1,511.0 - 21.03645.5925
53112750
M 40 x 1,519.0 - 28.04548.0910
53112760
M 50 x 1,526.0 - 35.05455.5105
53112770
M 63 x 1,534.0 - 45.06767.0155
53112779
M 63 x 1,5 plus44.0 - 55.07565.5151
SKINTOP® MS-M-XL ATEX
53112800
M 12 x 1,53.0 - 7.01632.012100
53112810
M 16 x 1,54.5 - 10.02038.012100
53112820
M 20 x 1,57.0 - 13.02441.01250
53112830
M 25 x 1,59.0 - 17.02942.51225
53112840
M 32 x 1,511.0 - 21.03651.51525
53112850
M 40 x 1,519.0 - 28.04554.01510
53112860
M 50 x 1,526.0 - 35.05460.5155
Available from stock
In stock in Germany
Not available

Benefits

  • Cold impact resistance
  • High strain relief
  • Wide, variable clamping ranges
  • Maximum reliability

Application range

  • Devices, machines and apparatus of enhanced safety protection type "e", dust ignition proof "t"
  • Equipment group II / Category 2G+1D
  • For mobile applications in offshore and marine industries
  • Chemical and petrochemical industry

Product features

  • SKINTOP® MS-M-XL ATEX is similar to the SKINTOP® MS-M ATEX, but has an extended connection thread for thick walls

Norm references / Approvals

  • UL File Nr. E79903
  • M 63 plus without UL approval

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to the instruction leaflet for the installation dimensions and torques

Certifications

  • CE 0637 Ex II 2G
    Ex eb IIC Ex II 1D
    Ex ta IIIC
    IECEx IBE 13.0026X

Material

  • Body: nickel-plated brass
    Insert: polyamide
    Sealing: CR
    O-ring: NBR

Tests

  • DIN EN 60079-0
    DIN EN 60079-7
    DIN EN 60079-31

Protection rating

  • IP 68 - 10 bar
    IP 66
    NEMA Type 1, 4x, 6, 12

Temperature range

  • -30°C to +90°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.