SKINTOP® MS-HF-M BRUSH
SKINTOP® MS-HF-M BRUSH, nickel-plated brass cable gland with low resistance 360° screen contact, fast and simple assembling
- Cable gland for railway applications
- Hazard Level: HL 3
Available from stock
In stock in Germany
Not available
Benefits
- Halogen-free and flame-retardant
- Optimum, low-resistance 360° screen contact
- Faster than any other comparable system
- Maximum reliability
- Maximum assembly freedom during adjustment
Application range
- Underground railways and trains
- Automation systems
- High-power drives
- Frequency converters
- Conveyor and transport systems
Norm references / Approvals
- DIN EN 45545-2 (HL3)
- DIN EN 45545-3 (E30)
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Note
- SKINDICHT® SM-PE-M counter nut should be used to ensure optimum contact with painted, anodised or powder-coated housings
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Caution
- Refer to Appendix T21 for the installation dimensions and torques
Material
- Body: nickel plated brass
Insert: halogen-free polyamide acc. to UL 94 V0
EMC-brush: brass wire
Sealing: special elastomere
O-ring: special elastomere
Protection rating
- IP 68 - 5 bar
Temperature range
- Dynamic: -25°C up to +100°C
- Fixed: -40°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.