e-Shop

SKINTOP® BS-M

SKINTOP® BS-M, plastic cable gland with bending and anti-kink protection, to protect flexible cables, for moving machine parts

Supplementary automation components from LappWide clamping rangeMaximum vibration protectionOptimum strain reliefVariety of approval certifications

CECULUSVDEcRUusDNV

Article number Article designation / sizeØ F mmSW wrench size mmOverall length C mmThread length D mmPieces / PUBase Unit

Price (base price)

SKINTOP® BS-M silver grey
53111600
M 12 x 1,53.5 - 71564.08100
53111610
M 16 x 1,54 - 101986.08100
53111620
M 20 x 1,56 - 1325101.0950
53111630
M 25 x 1,58 - 1730125.01025
53111640
M 32 x 1,59 - 2136149.01025
SKINTOP® BS-M black
53111700
M 12 x 1,53.5 - 71564.08100
53111710
M 16 x 1,54 - 101986.08100
53111720
M 20 x 1,56 - 1325101.0950
53111730
M 25 x 1,58 - 1730125.01025
53111740
M 32 x 1,59 - 2136149.01025
SKINTOP® BS-M light grey
53111800
M 12 x 1,53.5 - 71564.08100
53111810
M 16 x 1,54 - 101986.08100
53111820
M 20 x 1,56 - 1325101.0950
53111830
M 25 x 1,58 - 1730125.01025
53111840
M 32 x 1,59 - 2136149.01025
SKINTOP® BS M ISO silver-grey (with long metric connecting thread)
53017610
M 16 x 1,5 ISO3.5 - 81977.512100
53017630
M 20 x 1,5 ISO5 - 1224102.01350
53017640
M 25 x 1,5 ISO9 - 1427114.51350
SKINTOP® BS M ISO black (with long metric connecting thread)
53017810
M 16 x 1,5 ISO3.5 - 81977.512100
53017830
M 20 x 1,5 ISO5 - 1224102.01350
53017840
M 25 x 1,5 ISO9 - 1427114.51350
Available from stock
In stock in Germany
Not available

Benefits

  • Reliable bending and anti-kink protection
  • Cable conservation
  • Functional reliability
  • To protect flexible cables

Application range

  • Cables for electrical appliances and machinery that are moved under normal use must be protected against excessive bending as required in accordance with VDE 0700-1
  • Handheld device
  • Robotics industry
  • Light and sound applications
  • Moving machine parts

Norm references / Approvals

  • UL File Nr. E79903

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • Version with reducing insert to seal smaller cable cross-sections SKINTOP® BSR-M on request
  • SKINTOP® BS M ISO versions with extra-long connection thread, see table, no DNV approval

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques

On request

  • with reducing sealing ring

Colour delivered

  • Silver grey (RAL 7001)
    Light grey (RAL 7035)
    Black (RAL 9005), UV-resistant

Material

  • Body: Polyamide
    Seal: CR

Protection rating

  • IP 68 - 5 bar
  • NEMA Type 1, 12

Temperature range

  • -20°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.