SKINTOP® GMP-GL
SKINTOP® GMP-GL, glass fibre-reinforced counter nuts, for maximum mechanical stability, for locking in boreholes without thread
Available from stock
In stock in Germany
Not available
Benefits
- Glass fibre-reinforced for maximum mechanical stability
- Supporting surface for spanner means scratches on the housing are avoided
Application range
- For locking SKINTOP® cable glands in boreholes without thread.
Norm references / Approvals
- UL File Nr. E79903
Product Make-up
- PG connection thread
Note
- UL approval only when used with the UL-approved SKINTOP® polyamide cable glands
- Designed for use with SKINTOP® ST(R)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
On request
- Available without collar
(without surface for assembling tool)
Colour delivered
- Silver grey (RAL 7001)
Light grey (RAL 7035)
Black (RAL 9005), UV-resistant
Material
- Polyamide, glass fibre-reinforced
Temperature range
- -20°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.