SKINDICHT® O-Ring NBR PG
SKINDICHT® O-Ring NBR PG, sealing ring, resistant to oil, dust and water, for a reliable sealing, ozone and UV-resistant, PG thread
Available from stock
In stock in Germany
Not available
Benefits
- Resistant to oil, dust and water
Application range
- For a reliable sealing against foreign objects and liquids at the connecting thread of a gland or similar components.
Note
- Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001181
- ETIM 5.0 Class-Description: Sealing ring
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001181
- ETIM 6.0 Class-Description: Sealing ring
Colour delivered
- Black
Material
- NBR
Temperature range
- -20°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.