e-Shop

SKINTOP® MS-M ATEX BRUSH

SKINTOP® MS-M ATEX BRUSH, brass cable gland, 360° screen contact, anti-static & impact-resistant at cold temperatures, for chemical industry

NEW: Now also available in size M20x1.5

Oil & GasGood chemical resistanceMechanical resistanceOptimum strain reliefReliabilityVariety of approval certifications

CEEXDNVIECEx

Article number Article designation / sizeOuter Ø (mm), from - toMinimum Ø above braiding (mm)SW wrench size mmThread length D mmPieces / PUBase Unit

Price (base price)

52110023
M 25 x 1,59.0 - 17.0629810
52110024
M 32 x 1,511.0 - 21.083695
52110025
M 40 x 1,519.0 - 28.0104595
52110026
M 50 x 1,527.0 - 35.01454105
52110027
M 63 x 1,534.0 - 45.02067151
52110028
M 63 x 1,5 plus44.0 - 55.02575151
SKINDICHT® SHVE-M ATEX
52107102
M 20 x 1,56.9 - 8.9522610
Available from stock
In stock in Germany
Not available

Benefits

  • Faster and less complicated assembling than any other system
  • Optimum, low-resistance 360° screen contact
  • Simple cable adjustment
  • Easy to uninstall
  • Anti-static, safe, and impact-resistant at cold temperatures

Application range

  • For EMC-compliant earthing of the copper braiding
  • Chemical and petrochemical industry
  • Plant engineering
  • Equipment group II / Category 2G+1D
  • Devices, machines and apparatus of enhanced safety protection type "e", dust ignition proof "t"

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • SKINDICHT® SHVE-M 20 x 1.5 ATEX design with EMC earthing sleeve to cover smaller cable clamping ranges
  • SKINDICHT® SHVE-M 20x1,5 ATEX is not IECex certified

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to the instruction leaflet for the installation dimensions and torques

Certifications

  • CE 0637 Ex II 2G
    Ex eb IIC Ex II 1D
    Ex ta IIIC
    IECEx IBE 13.0026X

Material

  • SKINTOP® MS-M ATEX BRUSH
    Body: nickel plated brass
    Insert: special polyamide
    EMV-Brush: brass
    Seal: special elastomer
    O-Ring: special elastomer
    SKINDICHT® SHVE-M ATEX
    Body: nickel plated brass
    Earthing sleeve: brass
    Seal: special elastomer
    O-Ring: special elastomer

Tests

  • DIN EN 60079-0
    DIN EN 60079-7
    DIN EN 60079-31

Protection rating

  • IP 68 - 10 bar

Temperature range

  • SKINTOP® MS-M ATEX BRUSH
    -30°C to +90°C
    SKINDICHT® SHVE-M ATEX
    -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.