e-Shop

SKINDICHT® SVFK-M

SKINDICHT® SVFK-M, metric polyamide flat cable glands with tolerance, clamping of two flat cables

Wide clamping rangeMaximum vibration protectionAssembly time

CE

Article number Article designation / sizeMin./max. flat cable widthCable thickness min. / max. mmSW1/SW2 mmOverall length C mmThread length D mmPieces / PUBase Unit

Price (base price)

SKINDICHT® SVFK-M
52107900
M 25 x 1,5- / 15- - 5.027.0 / 23.041.01125
52107901
M 32 x 1,510.0 / 213.0 - 8.036.0 / 30.039.01025
52107902
M 40 x 1,516.0 / 284.0 - 11.542.0 / 40.044.01125
52107903
M 50 x 1,526.0 / 354.0 - 11.553.0 / 50.050.5115
52107904
M 50 x 1,530.0 / 405.0 - 12.060.0 / 55.053.5115
52107905
M 63 x 1,536.0 / 455.0 - 12.065.0 / 60.054.5115
Available from stock
In stock in Germany
Not available

Benefits

  • Economical type
  • Lateral sealing lips fit automatically around various cable dimensions
  • Cable-specific seal dimensions are no longer necessary
  • Tolerance
  • Large opening allows clamping of up to two flat cables

Application range

  • For inserting flat cables
  • Conveyor systems
  • Pumps
  • Lifts
  • Control cabinet manufacturing

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • For suitable flat cables, refer to ÖLFLEX® LIFT F for indoor applications or ÖLFLEX® CRANE F for outdoor applications
  • Counter nut to be used: SKINTOP® GMP-GL-M

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

Colour delivered

  • Light grey (RAL 7035)

Material

  • Body: Polyamide
    Special sealing insert: CR

Protection rating

  • IP 54

Temperature range

  • -30°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.