e-Shop

SKINDICHT® SHZ-M

SKINDICHT® SHZ-M, robust, metric cable gland with incised sealing ring for cables with large outer diameters, high strain relief

Mechanical resistanceOptimum strain relief

CE

Article number Article designation / sizeClamping range ØF mmØ F mmMax. fitting size for installation (mm)Function thread PGSW1/SW2 mmOverall length C mmThread length D mmClear opening F (mm)Pieces / PUBase Unit

Price (base price)

SKINDICHT® SHZ-M
52106700
M 12 x 1,55.0 - 5.05.5 - 6.521714 / 1530.058.050
52106710
M 16 x 1,55.0 - 8.05.0 - 8.025918 / 1733.0510.050
52106720
M 20 x 1,57.0 - 10.08.0 - 12.0281122 / 2035.0612.025
52106730
M 20 x 1,57.0 - 13.08.5 - 13.03213.522 / 2239.5614.025
52106740
M 20 x 1,58.0 - 13.58.0 - 15.0351624 / 2441.5615.025
52106750
M 25 x 1,511.0 - 20.014.0 - 19.3462130 / 3047.0720.025
52106760
M 32 x 1,518.0 - 27.019.0 - 27.0582940 / 4153.0827.010
52106770
M 40 x 1,524.0 - 31.027.0 - 34.0703650 / 5060.0834.010
52106780
M 50 x 1,530.0 - 42.535.0 - 43.0784257 / 5765.0943.05
52106790
M 63 x 1,536.0 - 47.040.0 - 47.5864866 / 6468.01048.05
SKINDICHT® SHZ-M-XL
52106705
M 12 x 1,55.0 - 5.05.5 - 6.521714 / 1535.0108.050
52106715
M 16 x 1,55.0 - 8.05.0 - 8.025918 / 1738.01010.050
52106725
M 20 x 1,57.0 - 10.08.0 - 12.0281122 / 2039.01012.025
52106735
M 20 x 1,57.0 - 13.08.5 - 13.03213.522 / 2243.51014.025
52106745
M 20 x 1,58.0 - 13.59.0 - 14.5351624 / 2445.51015.025
52106755
M 25 x 1,511.0 - 20.014.0 - 19.3462130 / 3051.01120.025
52106765
M 32 x 1,518.0 - 27.019.0 - 27.0582940 / 4158.01327.010
52106775
M 40 x 1,524.0 - 31.027.0 - 34.0703650 / 5067.01334.010
52106785
M 50 x 1,530.0 - 42.535.0 - 43.0784257 / 5770.01443.05
52106795
M 63 x 1,536.0 - 47.040.0 - 47.5864866 / 6473.01448.05
Available from stock
In stock in Germany
Not available

Benefits

  • With incised sealing ring for adjustment to several cable diameters
  • High strain relief
  • Robust
  • For cables with large outer diameters

Application range

  • Compact brass cable gland for reliable strain relief, solid, for large cable diameters.

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • SKINDICHT® SHZ-M-XL is similar to the SKINDICHT® SHZ-M, but has an extended connection thread for thick walls
  • Counter nut to be used: SKINDICHT® SM-M
  • Example description:
    SHZ-M 16/9
    16 = metric connection thread
    9 = PG function thread

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

Material

  • Body: nickel-plated brass
    Sealing ring: CR/NBR
    O-ring: NBR

Protection rating

  • IP 55

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.