e-Shop

SKINDICHT® SR-M

SKINDICHT® SR-M, robust, metric cable gland with reliable bending and anti-kink protection for cables with large outer diameters

Mechanical resistanceOptimum strain relief

CE

Article number Article designation / sizeClamping range ØF mmMax. fitting size for installation (mm)Function thread PGSW1/SW2 mmOverall length C mmThread length D mmClear opening F (mm)Pieces / PUBase Unit

Price (base price)

SKINDICHT® SR-M
52106410
M 12 x 1,54.0 - 5.023714 / 1549.055.050
52106420
M 16 x 1,55.5 - 7.025918 / 1750.057.050
52106430
M 20 x 1,55.5 - 7.0281122 / 2055.067.025
52106440
M 20 x 1,57.5 - 9.0281122 / 2055.069.025
52106450
M 20 x 1,57.5 - 9.03213.522 / 2260.069.025
52106460
M 20 x 1,59.0 - 11.03213.522 / 2260.0611.025
52106470
M 20 x 1,511.0 - 13.03213.522 / 2260.0613.025
52106480
M 20 x 1,512.0 - 13.0351624 / 2465.0613.025
52106481
M 20 x 1,513.0 - 15.0351624 / 2466.0615.025
52106490
M 25 x 1,512.5 - 15.0462130 / 3078.5715.025
52106500
M 25 x 1,514.0 - 17.0462130 / 3078.5717.025
52106510
M 25 x 1,517.0 - 19.0462130 / 3078.5719.025
52106520
M 25 x 1,517.0 - 20.0462130 / 3078.5720.025
52106530
M 32 x 1,519.0 - 20.0592940 / 4190.5820.010
52106540
M 32 x 1,522.0 - 23.0592940 / 4190.5823.010
52106550
M 32 x 1,523.0 - 25.0592940 / 4190.5825.010
52106560
M 40 x 1,524.0 - 26.0703650 / 50108.0826.05
52106570
M 40 x 1,528.0 - 30.0703650 / 50108.0830.05
52106580
M 40 x 1,531.0 - 33.0703650 / 50108.0833.05
52106590
M 40 x 1,533.0 - 34.5703650 / 50108.0835.05
52106600
M 50 x 1,531.0 - 34.5754257 / 57111.0935.05
52106610
M 50 x 1,532.0 - 38.0754257 / 57111.0938.05
52106620
M 50 x 1,537.0 - 40.0754257 / 57111.0940.05
52106630
M 63 x 1,532.0 - 40.0834866 / 64118.01040.01
52106640
M 63 x 1,536.0 - 44.0834866 / 64118.01044.01
Available from stock
In stock in Germany
Not available

Benefits

  • Reliable bending and anti-kink protection
  • High strain relief
  • Robust
  • For cables with large outer diameters
  • High degree of protection

Application range

  • Cables for electrical appliances and machinery that are moved under normal use must be protected against excessive bending as required in accordance with VDE 0700-1
  • Handheld device
  • Portable equipment
  • Building sites
  • Moving machine parts

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • Counter nut to be used: SKINDICHT® SM-M
  • For EMC version, refer to SKINDICHT® SRE-M
  • Example description:
    SR-M 12/7/5
    12 = metric connection thread
    7 = PG function thread
    5 = clear opening of seal

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

On request

  • Available with long connection thread

Material

  • Metal parts: nickel-plated brass
    O-ring: NBR
    Anti-kink protection: CR/NBR

Protection rating

  • IP 65

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.