SKINDICHT® SR-SV-M
SKINDICHT® SR-SV-M, robust, metric cable gland for high temperatures, seawater-resistant and resistant to oils, acids and chemicals
Available from stock
In stock in Germany
Not available
Benefits
- For high temperatures
- Resistant to oils, solvents, acids and chemicals
- Seawater-resistant
- High strain relief
- Robust
Application range
- Cables for electrical appliances and machinery that are moved under normal use must be protected against excessive bending as required in accordance with VDE 0700-1
- Special cable gland with FKM anti-kink sleeve. Our own reinforced acid-resistant FKM receptacle does not show any effects of aging even after an extended period of use at a temperature of +165°C.
- Machine and turbine manufacturing
- Power plant engineering
- Laboratory
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Note
- Counter nut to be used: SKINDICHT® SM-M
- EMC version is available upon request
- Example description:
SR-SV-M 20/11/7
20 = metric connection thread
11 = PG function thread
7 = clear opening of seal
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Caution
- The installation dimensions
can be found in appendix T21
On request
- Available with long connection thread
Material
- Body: nickel-plated brass
O-ring: FKM
Anti-kink protection: FKM
Protection rating
- IP 65
Temperature range
- -20°C to +165°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.