SKINDICHT® SRE-M
SKINDICHT® SRE-M,metric cable gland with perfect seal with anti-kink protection, high degree of protection and cable-protecting strain relief
Available from stock
In stock in Germany
Not available
Benefits
- Perfect seal with anti-kink protection
- Optimum, low-resistance 360° screen contact
- Cable-protecting strain relief
- Gentle cable clamping
- High degree of protection
Application range
- Earthing gland with additional anti-kink protection. For applications where electrical interference fields can occur.
- Moving machine parts
- Conveyor and transport systems
- Production lines
- Measurement and control technology
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Note
- SKINDICHT® SM-PE-M counter nut should be used to ensure optimum contact with painted, anodised or powder-coated housings
- Example description:
SRE-M 20/13.5/9/6
20 = metric connection thread
13.5 = PG function thread
9 = clear opening of anti-kink sleeve (F)
6 = clear opening of earthing sleeve (B)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Caution
- The installation dimensions
can be found in appendix T21
On request
- Available with long connection thread
Material
- Body: nickel-plated brass
Earthing sleeve: plain brass
Anti-kink sleeve: CR/NBR
O-ring: NBR
Protection rating
- IP 65
Temperature range
- -20°C to +80°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.