e-Shop

SKINDICHT® SVRE-M

SKINDICHT® SVRE-M, metric, nickel-plated brass cable gland with variable incised sealing ring and hexagonal fitting

RobustReliability

CE

Article number Article designation / sizeIncised sealing ring ØF (mm)Max. internal Ø (mm)Function thread PGSW1/SW2 mmOverall length C mmThread length D mmClear opening F (mm)Pieces / PUBase Unit

Price (base price)

SKINDICHT® SVRE-M
52104980
M 16 x 1,55/810918.0 / 15.021.6510.0100
52104990
M 20 x 1,57/10/12.5121122.0 / 18.023.6612.050
52105000
M 20 x 1,57/10.5/13/161413.522.0 / 20.025.6614.050
52105010
M 20 x 1,58/10.5/13.5/16151624.0 / 22.026.6615.050
52105002
M 25 x 1,511/15/18/20202130.0 / 28.029.6720.050
52105003
M 32 x 1,519/23/27/31272940.0 / 37.032.6827.050
52105004
M 40 x 1,525/28/31/35343650.0 / 47.037.6834.020
52105005
M 50 x 1,535.5/39/42.5/46434257.0 / 54.042.6943.05
52105006
M 63 x 1,540.5/44/47/50.5484866.0 / 60.045.11048.05
Available from stock
In stock in Germany
Not available

Benefits

  • With incised sealing ring for adjustment to several cable diameters
  • Fewer sizes need to be kept in stock

Application range

  • Brass cable gland with hexagonal fitting and variable incised sealing ring.

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • Refer to SKINDICHT® EV for additional accessories
  • Counter nut to be used: SKINDICHT® SM-M

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

On request

  • Available with long connection thread
    Available with FKM incised ring

Material

  • Body: nickel-plated brass
    Incised seal: CR/NBR

Protection rating

  • IP 54

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.