e-Shop

SKINDICHT® MA-PG/M

SKINDICHT® MA-PG/M, nickel-plated brass adapter with PG connection thread as adapter from a PG outer thread to a metric inner thread

Article number FormPG sizeThread, female M2Pieces / PUBase Unit

Price (base price)

SKINDICHT® MA-PG/M
52104490
B712 x 1.5100
52104491
B916 x 1.550
52104492
A1116 x 1.550
52104493
B1120 x 1.550
52104494
B13.520 x 1.550
52104495
A1620 x 1.550
52104496
B1625 x 1.550
52104497
A2120 x 1.550
52104498
A2125 x 1.550
52104499
B2132 x 1.550
52104500
A2925 x 1.525
52104501
A2932 x 1.525
52104502
B2940 x 1.510
52104503
A3640 x 1.510
52104490LF
B712 x 1.5100
52104491LF
B916 x 1.550
52104492LF
A1116 x 1.550
52104493LF
B1120 x 1.550
52104494LF
B13.520 x 1.550
52104496LF
B1625 x 1.550
52104497LF
A2120 x 1.550
52104498LF
A2125 x 1.550
52104499LF
B2132 x 1.550
52104500LF
A2925 x 1.525
52104501LF
A2932 x 1.525
52104502LF
B2940 x 1.510
52104503LF
A3640 x 1.510
Available from stock
In stock in Germany
Not available

Benefits

  • Allows easy transition from a PG external thread to a metric internal thread.
  • Withstands temperatures up to +200 °C.
  • Available for thread sizes till PG36/M40.
  • Mold A in easy-grip knurled design for easy screwing in of the adapter even in oily environments; mold B in smooth design.
  • Article numbers ending in "LF" are lead-free product alternatives with the same product properties. "Lead-free" articles do not contain lead, which is currently still allowed to make up to four percent in copper alloys. It could be banned in the future according to the RoHS Directive.

Application range

  • For applications with different types of threads.
  • Withstands high chemical and mechanical stress.
  • Suitable for outdoor use.

Product Make-up

  • PG connection thread

Product Make-up

  • Form A: knurl
  • Form B: smooth

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Material

  • Nickel-plated brass

Temperature range

  • -60°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.