e-Shop

SKINDICHT® ZS-M

SKINDICHT® ZS-M, hexagonal converter from a metric outer thread to a PG inner thread, assembling with a wrench

Robust

Article number Thread, male M1Thread, female PGPieces / PUBase Unit

Price (base price)

SKINDICHT® ZS-M
52104330
12 x 1.57100
52104340
16 x 1.59100
52104010
16 x 1.511100
52104360
20 x 1.511100
52104370
20 x 1.513.5100
52104380
20 x 1.51650
52104400
25 x 1.52150
52104410
32 x 1.52925
52104420
40 x 1.53610
52104430
50 x 1.54210
52104440
63 x 1.54810
SKINDICHT® ZS-M-XL
52104335
12 x 1.57100
52104345
16 x 1.59100
52104365
20 x 1.511100
52104375
20 x 1.513.5100
52104385
20 x 1.51650
52104405
25 x 1.52150
52104415
32 x 1.52925
52104425
40 x 1.53610
52104435
50 x 1.54210
52104445
63 x 1.54810
Available from stock
In stock in Germany
Not available

Benefits

  • Enables the use of PG accessories in metric threads
  • Assembling with a wrench

Application range

  • Hexagonal converter from a metric outer thread to a PG inner thread.
  • Machines
  • Devices
  • Housings

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • SKINDICHT® ZS-M-XL offers a long metric connection thread

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Material

  • Nickel-plated brass

Temperature range

  • -60°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.