e-Shop

SKINDICHT® MA-M/PG

SKINDICHT® MA-M/PG, adapter, enables the use of PG accessories in metric threads

Mechanical resistanceRobust

Article number Thread, male M1Thread, female PGPieces / PUBase Unit

Price (base price)

SKINDICHT® MA-M / PG
52104200
16 x 1.57100
52104210
20 x 1.5950
52104220
25 x 1.51150
52104230
25 x 1.513.550
52104240
25 x 1.51650
52104250
32 x 1.51625
52104260
32 x 1.52125
52104270
40 x 1.52125
52104280
50 x 1.52910
52104290
63 x 1.53610
52104300
63 x 1.54210
52104220LF
25 x 1.51150
52104230LF
25 x 1.513.550
52104240LF
25 x 1.51650
52104250LF
32 x 1.5-25
52104260LF
32 x 1.52125
52104270LF
40 x 1.52125
52104280LF
50 x 1.52910
52104290LF
63 x 1.53610
52104300LF
63 x 1.54210
Available from stock
In stock in Germany
Not available

Benefits

  • Allows the easy transition from a metric male thread to a PG female thread.
  • Withstands temperatures up to +200 °C.
  • Available for thread sizes up to PG42 or up to M63.
  • Mold A in easy-grip knurled design for easy screwing in of the adapter even in oily environments; mold B in smooth design.
  • Article numbers ending in "LF" are lead-free product alternatives with the same product properties. "Lead-free" articles do not contain lead, which is currently still allowed to make up to four percent in copper alloys. It could be banned in the future according to the RoHS Directive.

Application range

  • For applications with different types of threads.
  • Withstands high chemical and mechanical stress.
  • Suitable for outdoor use.

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

On request

  • with O-ring fitted

Material

  • Nickel-plated brass

Temperature range

  • -60°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.