e-Shop

SKINDICHT® BL-M

SKINDICHT® BL-M, brass blind plugs for closing pre-threaded holes, assembling with screwdriver

Corrosion-resistantRobustReliabilityTemperature-resistant

CEcRUus

Article number Article designation / sizeOverall length C mmThread length D mmOuter Ø (mm)Pieces / PUBase Unit

Price (base price)

SKINDICHT® BL-M
52103100
M 12 x 1,57.5514.0100
52103110
M 16 x 1,58.0518.0100
52103120
M 20 x 1,59.5622.0100
52103130
M 25 x 1,511.0728.0100
52103140
M 32 x 1,512.0835.050
52103150
M 40 x 1,513.0944.025
52103160
M 50 x 1,515.0954.010
52103170
M 63 x 1,516.01070.010
52103190
M 75 x 1,517.01180.01
52103100LF
M 12 x 1,57.5514.0100
52103110LF
M 16 x 1,58.0518.0100
52103120LF
M 20 x 1,59.5622.0100
52103130LF
M 25 x 1,511.0728.0100
52103140LF
M 32 x 1,512.0835.050
52103150LF
M 40 x 1,513.0944.025
52103160LF
M50x1,515.0954.010
52103170LF
M63x1,516.01070.010
52103190LF
M75x1,517.01180.01
SKINDICHT® BL-M with O-ring
52103105
M 12 x 1,57.5514.0100
52103115
M 16 x 1,58.0518.0100
52103125
M 20 x 1,59.5622.0100
52103135
M 25 x 1,511.0728.0100
52103145
M 32 x 1,512.0835.050
52103155
M 40 x 1,513.0944.025
52103165
M 50 x 1,515.0954.010
52103175
M 63 x 1,516.01070.010
52103105LF
M 12 x 1,57.5514.0100
52103115LF
M 16 x 1,58.0518.0100
52103125LF
M 20 x 1,59.5622.0100
52103135LF
M 25 x 1,511.0728.0100
52103145LF
M 32 x 1,512.0835.050
52103155LF
M 40 x 1,513.0944.025
52103165LF
M 50 x 1,515.0954.010
52103175LF
M63x1,516.01070.010
52103195LF
M75x1,517.01180.01
Available from stock
In stock in Germany
Not available

Benefits

  • Withstands temperatures up to +200 °C.
  • Simple assembly by using a slotted screwdriver.
  • Article numbers ending in "LF" are lead-free product alternatives with the same product properties. "Lead-free" articles do not contain lead, which is currently still allowed to make up to four percent in copper alloys. It could be banned in the future according to the RoHS Directive.

Application range

  • For closing an unoccupied metric threaded hole on the housing.
  • Withstands high chemical and mechanical stress.

Product features

  • Assembling with screwdriver

Norm references / Approvals

  • UL File Nr. E79903

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000032
  • ETIM 5.0 Class-Description: Plug for cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000032
  • ETIM 6.0 Class-Description: Plug for cable screw gland

Certifications

  • UL File E79903

On request

  • Fitted with FKM O-ring (-20°C to +200°C)

Material

  • Body: nickel-plated brass
    O-ring: NBR

Protection rating

  • IP 54
  • IP 68 (with O-ring)

Temperature range

  • With O-ring: -20°C to +100°C
    Without O-ring: -60°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.