SKINTOP® SD
SKINTOP® SD, PG multiple sealing inserts, prevents dust from getting into the housing, as protection of unused connection points
Available from stock
In stock in Germany
Not available
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000032
- ETIM 5.0 Class-Description: Plug for cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000032
- ETIM 6.0 Class-Description: Plug for cable screw gland
Colour delivered
- Black
Material
- PE foam
Temperature range
- -70°C to +100°C
Benefits
- Prevents dust and dirt from getting into the housing
Application range
- This dust protector can be placed under the cap nut of below mentioned SKINDICHT® types and specified SKINTOP® cable glands.
- Preparations
- Protection of unused connection points
Note
- Easy to handle, without disassembly - push cable through
- Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit