e-Shop

SKINDICHT® ZS/ZS-XL

SKINDICHT® ZS/ZS-XL, brass fittings with PG connection thread, as an extension or spare part, -XL offers a long connection thread

Space requirement

Article number Article designation / sizeSW wrench size mmThread length D mmPieces / PUBase Unit

Price (base price)

SKINDICHT® ZS
52100010
PG 7145100
52100020
PG 9176100
52100030
PG 11206100
52100040
PG 13,5226.5100
52100050
PG 16246.550
52100060
PG 2130750
52100070
PG 2940825
52100080
PG 3650910
52100090
PG 42571010
52100100
PG 48641010
SKINDICHT® ZS-XL
52020940
PG 91715100
52020930
PG 112015100
52020950
PG 13,52215100
52020960
PG 16241550
52020970
PG 21301550
52020980
PG 29401525
52020990
PG 36501510
52021000
PG 42571510
52021010
PG 48641510
Available from stock
In stock in Germany
Not available

Benefits

  • Can be used as an extension part or spare part
  • Assembling with a wrench

Application range

  • Hexagonal converter from a PG outer thread to a PG inner thread.
  • Machines
  • Devices
  • Housings

Product Make-up

  • PG connection thread

Note

  • SKINDICHT® ZS-XL offers a long connection thread

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Material

  • Nickel-plated brass

Temperature range

  • -60°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.