SKINDICHT® STK
SKINDICHT® STK, PVC dust protection, placed under the cap nut, prevents dust and dirt from getting into the housing
Available from stock
In stock in Germany
Not available
Benefits
- Prevents dust and dirt from getting into the housing
Application range
- This dust protector can be placed under the cap nut of the cable gland
Note
- Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000032
- ETIM 5.0 Class-Description: Plug for cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000032
- ETIM 6.0 Class-Description: Plug for cable screw gland
Colour delivered
- White
Material
- PVC
Temperature range
- -20°C to +80°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.