SKINDICHT® SVRX
SKINDICHT® SVRX, metric brass cable gland with EMV version for cable diameters up to 83mm
Available from stock
In stock in Germany
Not available
Benefits
- EMC version for cables with large cross-sections
- SKINDICHT® SVRX 105 x 2 for cable diameters up to 83 mm
Application range
- The cable gland is in accordance with DIN 89280, with round intermediate supports made from brass, plain.
- Shipbuilding
- Off-Shore
- High-power drives
- Wind power plants
Note
- EMC counter nuts (with claw) SKINDICHT® SM-PE / SVRX M24-M56 for painted, anodised or powder-coated housing on request
- For more EMC cable glands, refer to SKINTOP® MS-SC-M and MS-M BRUSH, and compatible counter nut SKINDICHT® SM-PE-M
Product Make-up
- Type "W" for cable without screen (figure 1)
- Type "Z" for cables with screen (figure 2)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Certifications
- DIN 89280
Material
- Body: Blank brass
Seal: EPDM
Protection rating
- IP 56
Temperature range
- -20°C to +80°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.