e-Shop

SILVYN® USK

SILVYN® USK - PG threaded conduit fitting

Maximum vibration protectionAssembly time

CE

Article number PG sizeSW 1/2 mmOverall length mmThread length mmClear opening (mm)Suitable for SILVYN® FD-PU/FPSSuitable for SILVYN® SP/SP-PUPieces / PUBase Unit

Price (base price)

SILVYN® USK
52005810
716.0 / 18.0401067 x 10-50
52005820
921.0 / 23.04110910 x 1410 x 1450
52005830
1124.0 / 27.041101113 x 1712 x 1650
52005840
13.526.0 / 29.041101315 x 1914 x 1850
52005850
1629.0 / 32.0421114.516 x 2116 x 2050
52005860
2136.0 / 40.0481119.522 x 2722 x 2725
52005870
2945.0 / 49.048122729 x 3630 x 3625
52005880
3653.0 / 58.048123638 x 4538 x 4425
52005900
4865.0 / 70.057154648 x 5649 x 5610
Available from stock
In stock in Germany
Not available

Benefits

  • Fast and easy assembly
  • Vibration protection
  • No extra parts necessary

Application range

  • In combination with protective conduit:
  • SILVYN® FPS/ FD-PU
  • SILVYN® SP/SP-PU
  • Indoor applications
  • Light mechanical stress

Product features

  • Large wrench sizes

Product Make-up

  • PG connection thread
  • Hexagonal collar
  • Threaded sleeve
  • Cap nut

Note

  • Included: SILVYN® EE-K inner sleeve

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001178
  • ETIM 5.0 Class-Description: Screw connection for protective plastic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001178
  • ETIM 6.0 Class-Description: Screw connection for protective plastic hose

Colour delivered

  • Silver grey (RAL 7001)

Material

  • PP

Protection rating

  • IP 54

Temperature range

  • -10°C to +110°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.