e-Shop

SKINDICHT® SRE

SKINDICHT® SRE, PG cable gland with perfect seal with anti-kink protection, cable-protection strain relief & gentle cable clamping

Optimum strain reliefReliabilityInterference signals

CE

Article number Article designation / sizeOuter sheath Ø, min./max. (mm)Min./max. inner sheath Ø (mm)SW1/SW2 mmOverall length C mmThread length D mmPieces / PUBase Unit

Price (base price)

SKINDICHT® SRE
52010780
13,5/9/9/67.5 / 94.5 / 622.0 / 22.060.05.525
52010790
13,5/9/11/79 / 115.5 / 722.0 / 22.060.05.525
52010800
13,5/11/9/67.5 / 94.5 / 622.0 / 22.060.05.525
52010810
13,5/11/11/79 / 115.5 / 722.0 / 22.060.05.525
52005310
13,5/13,5/9/67.5 / 94.5 / 622.0 / 22.060.06.525
52005320
13,5/13,5/11/79 / 115.5 / 722.0 / 22.060.06.525
52010820
16/11/13/911 / 137 / 924.0 / 24.065.05.525
52010830
16/11/13/1011 / 138 / 1024.0 / 24.065.05.525
52010840
16/11/15/1113 / 159 / 1124.0 / 24.065.05.525
52010850
16/13,5/13/911 / 137 / 924.0 / 24.067.0625
52010860
16/13,5/13/1011 / 138 / 1024.0 / 24.067.0625
52010870
16/13,5/15/1113 / 159 / 1124.0 / 24.067.0625
52005330
16/16/13/911 / 137 / 924.0 / 24.065.06.525
52005340
16/16/13/1011 / 138 / 1024.0 / 24.065.06.525
52005350
16/16/15/1113.5 / 159 / 1124.0 / 24.065.06.525
52010880
21/16/15/1213.5 / 1510 / 1230.0 / 30.078.06.525
52010890
21/16/17/1415 / 1712 / 1430.0 / 30.078.06.525
52010900
21/16/19/1517 / 1913 / 1530.0 / 30.078.06.525
52010910
21/16/20/1618 / 2014 / 1630.0 / 30.078.06.525
52005360
21/21/15/1213 / 1510 / 1230.0 / 30.078.0725
52005370
21/21/17/1415 / 1712 / 1430.0 / 30.078.0725
52005380
21/21/19/1517 / 1913 / 1530.0 / 30.078.0725
52005390
21/21/20/1618 / 2014 / 1630.0 / 30.078.0725
52005400
29/29/20/1719 / 2015 / 1740.0 / 41.090.0810
52005410
29/29/23/1922 / 2317 / 1940.0 / 41.090.0810
52005411
36/36/26/2223.5 / 2620 / 2250.0 / 50.0109.095
52005412
36/36/30/2427 / 3022 / 2450.0 / 50.0109.095
52003585
36/36/30/2627 / 3024 / 2650.0 / 50.0109.095
52005414
36/36/33/2830 / 3326 / 2850.0 / 50.0109.095
52023586
36/36/35/3032 / 3528 / 3050.0 / 50.0109.095
Available from stock
In stock in Germany
Not available

Benefits

  • Perfect seal with anti-kink protection
  • Optimum, low-resistance 360° screen contact
  • Cable-protecting strain relief
  • Gentle cable clamping
  • High degree of protection

Application range

  • Earthing gland with additional anti-kink protection. For applications where electrical interference fields can occur.
  • Moving machine parts
  • Conveyor and transport systems
  • Production lines
  • Measurement and control technology

Product Make-up

  • PG connection thread

Note

  • Counter nut to be used: SKINDICHT® SM
  • EMC counter nut, SKINDICHT® SM nut should be used to ensure optimum contact with painted, anodised or powder-coated housings
  • Example order identification:
    SRE 13.5 / 9 / 9 / 6
    13.5 = PG thread compression screw
    9 = PG connection thread
    9 = Clear width of sealing cone
    6 = Clear width earthing sleeve

Classification

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

On request

  • Available with longer connection thread

Material

  • Body: nickel-plated brass
    Earthing sleeve: plain brass
    Anti-kink sleeve: CR/NBR
    O-ring: NBR

Protection rating

  • IP 65

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.