e-Shop

SILVYN® SSVZ

SILVYN® SSVZ - nickel-plated brass PG threaded conduit fitting with cable strain relief

Optimum strain reliefRobust

Article number PG sizeSW 1/2 mmOverall length mmThread length mmClear opening (mm)Suitable for SILVYN® SCHSuitable for SILVYN® SISuitable for SILVYN® SPSuitable for SILVYN® SP-PUPieces / PUBase Unit

Price (base price)

SILVYN® SSVZ
52021070
919.0 / 17.039.16810 - 16 S-10 x 1410 x 1450
52021080
919.0 / 17.039.161012 - 20 S-12 x 1612 x 1650
52003020
1122.0 / 20.039.661216 - 25 S-14 x 1814 x 1850
52024670
1122.0 / 20.039.661216 - 25 S-16 x 2016 x 2050
52003030
13.525.0 / 22.043.16.51420 - 32 S18 x 22--50
52003040
1630.0 / 24.044.16.51620 - 32 S-22 x 2722 x 2725
52003050
2132.0 / 30.048.172120 - 32 S23 x 28--25
52003060
2940.0 / 40.053.682725 - 40 S-30 x 3630 x 3625
52024680
2942.0 / 40.053.683035 - 50 S32 x 38--25
Available from stock
In stock in Germany
Not available

Benefits

  • Conduit gland with high tensile strength for plastic conduits
  • High-tensile cable protection

Application range

  • In combination with protective conduit:
  • SILVYN® SI
  • SILVYN® SP
  • SILVYN® SP-PU

Product features

  • High-tensile
  • Robust
  • Compact design
  • Cable strain relief
  • Cable sealing

Product Make-up

  • PG connection thread
  • Integrated cable gland
  • Conduit entry with special grip profile

Note

  • Necessary conduit clamp SILVYN® SCH

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001180
  • ETIM 5.0 Class-Description: Screw connection for protective metallic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001180
  • ETIM 6.0 Class-Description: Screw connection for protective metallic hose

Material

  • Body: nickel-plated brass
    Incised sealing ring: CR
    O-ring: NBR

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.