e-Shop

SKINDICHT® SR

SKINDICHT® SR,robust PG brass cable gland with bending & anti-kink protection, high degree of protection,for cables with large outer diameters

Wide clamping rangeOptimum strain reliefRobust

CE

Article number Article designation / sizeØ F mmMax. fitting size for installation (mm)SW1/SW2 mmOverall length C mmThread length D mmPieces / PUBase Unit

Price (base price)

SKINDICHT® SR
52000990
SR 07/053.5 - 52314.0 / 15.050.0550
52001000
SR 09/075.5 - 72517.0 / 17.052.0650
52001010
SR 11/075.5 - 72820.0 / 20.056.0625
52001020
SR 11/097.5 - 92820.0 / 20.056.0625
52001030
SR 13/097.5 - 93222.0 / 22.062.06.525
52001040
SR 13/119 - 113222.0 / 22.062.06.525
52001050
SR 13/1311 - 133222.0 / 22.062.06.525
52001060
SR 16/1311.5 - 133524.0 / 24.067.06.525
52001070
SR 16/1513 - 153524.0 / 24.067.06.525
52001080
SR 21/1513.5 - 154630.0 / 30.079.0725
52001090
SR 21/1715 - 174630.0 / 30.079.0725
52001100
SR 21/1917 - 194630.0 / 30.079.0725
52001110
SR 21/2018 - 204630.0 / 30.079.0725
52001120
SR 29/2018 - 205940.0 / 41.091.0810
52001130
SR 29/2321 - 235940.0 / 41.091.0810
52001140
SR 29/2523 - 255940.0 / 41.091.0810
52001150
SR 36/2623 - 267050.0 / 50.0110.095
52001160
SR 36/3027 - 307050.0 / 50.0110.095
52001170
SR 36/3330 - 337050.0 / 50.0110.095
52001180
SR 36/3532 - 357050.0 / 50.0110.095
52001190
SR 42/3532 - 357557.0 / 57.0114.0105
52001200
SR 42/3835 - 387557.0 / 57.0114.0105
52001210
SR 42/4036 - 407557.0 / 57.0114.0105
52001220
SR 48/4036 - 408364.0 / 64.0119.0101
52001230
SR 48/4440 - 448364.0 / 64.0119.0101
Available from stock
In stock in Germany
Not available

Benefits

  • Reliable bending and anti-kink protection
  • High strain relief
  • Robust
  • For cables with large outer diameters
  • High degree of protection

Application range

  • Cables for electrical appliances and machinery that are moved under normal use must be protected against excessive bending as required in accordance with VDE 0700-1
  • Handheld device
  • Portable equipment
  • Building sites
  • Moving machine parts

Product Make-up

  • PG connection thread

Note

  • Counter nut to be used: SKINDICHT® SM
  • For EMC version, refer to SKINDICHT® SRE

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

On request

  • Available with long connection thread

Material

  • Body: nickel-plated brass
    O-ring: NBR
    Anti-kink protection: CR

Protection rating

  • IP 65

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.