e-Shop

SKINDICHT® SH

SKINDICHT® SH, anti-magnetic, seawater-resistant PG cable gland with stable and safe strain relief, corrosion-resistant

Corrosion-resistantOptimum strain reliefRobust

CE

Article number Article designation / sizeClamping range ØF mmSW wrench size mmMax. fitting size for installation (mm)Overall length C mmThread length D mmPieces / PUBase Unit

Price (base price)

SKINDICHT® SH
52000830
PG 78 - 1015.02217.55.550
52000840
PG 910 - 12.517.02520.5650
52000850
PG 1111 - 1520.02821.5650
52000860
PG 13,514 - 16.522.03224.07.525
52000870
PG 1615 - 1824.03526.07.525
52000880
PG 2118 - 23.530.04629.0825
52000890
PG 2923 - 3141.05833.0810
52000900
PG 3629 - 40.550.07036.59.510
52000910
PG 4234 - 4557.07838.0105
52000920
PG 4839 - 5064.08639.511.55
Available from stock
In stock in Germany
Not available

Benefits

  • Seawater-resistant
  • Anti-magnetic
  • Corrosion-resistant
  • Stable and safe strain relief

Application range

  • Extremely robust and solid strain relief cable gland
  • Building sites
  • Plant engineering
  • Electric motor manufacturing

Product Make-up

  • PG connection thread

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

On request

  • Available with long connection thread

Material

  • Body: nickel-plated brass

Protection rating

  • IP 20

Temperature range

  • -20°C up to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.