e-Shop

SKINDICHT® EKU

SKINDICHT® EKU, polyamide, glass fibre-reinforced enlargers with PG connection thread, with supporting surface for spanner

Space requirement

Article number Article designation / sizePieces / PUBase Unit

Price (base price)

SKINDICHT® EKU
52025200
EKU 7/9100
51731000
EKU 9/11100
51731010
EKU 11/13,5100
51731020
EKU 13,5/16100
51731030
EKU 16/2150
51731040
EKU 21/2925
52025210
EKU 29/3625
52025220
EKU 36/4225
52025230
EKU 42/4825
Available from stock
In stock in Germany
Not available

Benefits

  • Enables the use of cable glands with larger connection threads than the existing threaded holes
  • Assembling with a wrench
  • Supporting surface for spanner means scratches on the housing are avoided

Application range

  • Machines
  • Devices
  • Housings

Product Make-up

  • PG connection thread
  • First digit: external thread
    Second digit: internal thread

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Colour delivered

  • Light grey (RAL 7035)

Material

  • Polyamide, glass fibre-reinforced

Temperature range

  • -40°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.