e-Shop

SKINDICHT® KU, KUS, KUK

SKINDICHT® KU, KUS, KUK, polyamide, glass fibre-reinforced reducers for maximum mechanical stability, with PG connection thread

Space requirement

Article number Article designation / sizePieces / PUBase Unit

Price (base price)

SKINDICHT® KU
51730010
KU 11/750
52025100
KU 13,5/750
52025110
KU 16/950
52025120
KU 21/1125
51730040
KU 21/13,525
52025130
KU 29/13,525
51730050
KU 29/1625
52025140
KU 36/1625
52025150
KU 36/2125
52025050
KU 36/2925
52025160
KU 42/2125
52025170
KU 42/2925
52025060
KU 42/3625
52025180
KU 48/2925
52025190
KU 48/3625
52025070
KU 48/4225
SKINDICHT® KUS
52025040
KUS 9/750
51730060
KUS 11/950
51730070
KUS 13,5/1150
51730080
KUS 16/13,550
SKINDICHT® KUK
51730020
KUK 13,5/950
51730025
KUK 16 /950
51730030
KUK 16/1150
51730035
KUK 21/13,550
51730090
KUK 21/1650
51730100
KUK 29/2125
51730110
KUK 36/2925
Available from stock
In stock in Germany
Not available

Benefits

  • Enables the use of cable glands with smaller connection threads than the existing threaded holes
  • Glass fibre-reinforced for maximum mechanical stability

Application range

  • Machines
  • Devices
  • Housings

Product Make-up

  • PG connection thread
  • First digit: external thread
    Second digit: internal thread

Product Make-up

  • SKINDICHT® KU with hexagon and flat design (1)
  • SKINDICHT® KUS with hexagon and larger height (2)
  • SKINDICHT® KUK with knurled heads (3)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Colour delivered

  • Light grey (RAL 7035)

Material

  • Polyamide, glass fibre-reinforced

Temperature range

  • -40°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.