e-Shop

H05Z-K 90°C

Harmonised; halogen-free to protect human life, the environment and material assets

H05Z-K 90°C, <HAR>, Halogen-free single core, harmonised, for wiring in control cabinets, nominal voltage 300/500V

  • CPR: Article number choice under www.lappkabel.com/cpr
  • Halogen-free and harmonised (HAR)
  • For expanded ambient temperatures
    see ÖLFLEX® HEAT 125 SC

Halogen-free

CEHAREACFire

Article number Conductor cross-section (mm²)Outer diameter [mm]Core colourm/ringm/boxm/spoolCopper index (kg/km)Weight (kg/km)Base Unit

Price (base price)

4725001S
0.52.1 - 2.6green/yellow--2504.89
4725121S
0.52.1 - 2.6green--2504.89
4725031S
0.52.1 - 2.6brown--2504.89
4725011S
0.52.1 - 2.6black--2504.89
4725061S
0.52.1 - 2.6grey--2504.89
4725021S
0.52.1 - 2.6blue--2504.89
4725141S
0.52.1 - 2.6dark blue--2504.89
4725091S
0.52.1 - 2.6orange--2504.89
4725071S
0.52.1 - 2.6violet--2504.89
4725111S
0.52.1 - 2.6yellow--2504.89
4725051S
0.52.1 - 2.6white--2504.89
4725041S
0.52.1 - 2.6red--2504.89
4725002S
0.752.2 - 2.8green/yellow--2507.211
4725122S
0.752.2 - 2.8green--2507.211
4725032S
0.752.2 - 2.8brown--2507.211
4725012S
0.752.2 - 2.8black--2507.211
4725062S
0.752.2 - 2.8grey--2507.211
4725022S
0.752.2 - 2.8blue--2507.211
4725142S0.752.2 - 2.8dark blue--2507.211
4725092S
0.752.2 - 2.8orange--2507.211
4725072S
0.752.2 - 2.8violet--2507.211
4725112S
0.752.2 - 2.8yellow--2507.211
4725052S
0.752.2 - 2.8white--2507.211
4725042S
0.752.2 - 2.8red--2507.211
4725003S
12.4 - 2.9green/yellow--2509.614
4725123S
12.4 - 2.9green--2509.614
4725033S
12.4 - 2.9brown--2509.614
4725013S
12.4 - 2.9black--2509.614
4725063S
12.4 - 2.9grey--2509.614
4725023S
12.4 - 2.9blue--2509.614
4725143S
12.4 - 2.9dark blue--2509.614
4725093S
12.4 - 2.9orange--2509.614
4725073S
12.4 - 2.9violet--2509.614
4725113S
12.4 - 2.9yellow--2509.614
4725053S
12.4 - 2.9white--2509.614
4725043S
12.4 - 2.9red--2509.614
4725001
0.52.1 - 2.6green/yellow100--4.89
4725001K
0.52.1 - 2.6green/yellow-3000-4.89
4725121
0.52.1 - 2.6green100--4.89
4725121K
0.52.1 - 2.6green-3000-4.89
4725031
0.52.1 - 2.6brown100--4.89
4725031K
0.52.1 - 2.6brown-3000-4.89
4725011
0.52.1 - 2.6black100--4.89
4725011K
0.52.1 - 2.6black-3000-4.89
4725061
0.52.1 - 2.6grey100--4.89
4725061K
0.52.1 - 2.6grey-3000-4.89
4725021
0.52.1 - 2.6blue100--4.89
4725021K
0.52.1 - 2.6blue-3000-4.89
4725141
0.52.1 - 2.6dark blue100--4.89
4725141K
0.52.1 - 2.6dark blue-3000-4.89
4725091
0.52.1 - 2.6orange100--4.89
4725091K
0.52.1 - 2.6orange-3000-4.89
4725071
0.52.1 - 2.6violet100--4.89
4725071K
0.52.1 - 2.6violet-3000-4.89
4725111
0.52.1 - 2.6yellow100--4.89
4725111K
0.52.1 - 2.6yellow-3000-4.89
4725051
0.52.1 - 2.6white100--4.89
4725051K
0.52.1 - 2.6white-3000-4.89
4725041
0.52.1 - 2.6red100--4.89
4725041K
0.52.1 - 2.6red-3000-4.89
4725081
0.52.1 - 2.6pink100--4.89
4725081K
0.52.1 - 2.6pink-3000-4.89
4725002
0.752.2 - 2.8green/yellow100--7.211
4725002K
0.752.2 - 2.8green/yellow-2500-7.211
4725122
0.752.2 - 2.8green100--7.211
4725122K
0.752.2 - 2.8green-2500-7.211
4725032
0.752.2 - 2.8brown100--7.211
4725032K
0.752.2 - 2.8brown-2500-7.211
4725012
0.752.2 - 2.8black100--7.211
4725012K
0.752.2 - 2.8black-2500-7.211
4725062
0.752.2 - 2.8grey100--7.211
4725062K
0.752.2 - 2.8grey-2500-7.211
4725022
0.752.2 - 2.8blue100--7.211
4725022K
0.752.2 - 2.8blue-2500-7.211
4725142
0.752.2 - 2.8dark blue100--7.211
4725142K
0.752.1 - 2.8dark blue-2500-7.211
4725092
0.752.1 - 2.8orange100--7.211
4725092K
0.752.1 - 2.8orange-2500-7.211
4725072
0.752.2 - 2.8violet100--7.211
4725072K
0.752.2 - 2.8violet-2500-7.211
4725112
0.752.2 - 2.8yellow100--7.211
4725112K
0.752.2 - 2.8yellow-2500-7.211
4725052
0.752.2 - 2.8white100--7.211
4725052K
0.752.2 - 2.8white-2500-7.211
4725042
0.752.2 - 2.8red100--7.211
4725042K
0.752.2 - 2.8red-2500-7.211
4725082
0.752.2 - 2.8pink100--7.211
4725082K
0.752.2 - 2.8pink-2500-7.211
4725003
12.4 - 2.9green/yellow100--9.614
4725003K
12.4 - 2.9green/yellow-2000-9.614
4725123
12.4 - 2.9green100--9.614
4725123K
12.4 - 2.9green-2000-9.614
4725033
12.4 - 2.9brown100--9.614
4725033K
12.4 - 2.9brown-2000-9.614
4725013
12.4 - 2.9black100--9.614
4725013K
12.4 - 2.9black-2000-9.614
4725063
12.4 - 2.9grey100--9.614
4725063K
12.4 - 2.9grey-2000-9.614
4725023
12.4 - 2.9blue100--9.614
4725023K
12.4 - 2.9blue-2000-9.614
4725143
12.4 - 2.9dark blue100--9.614
4725143K
12.4 - 2.9dark blue-2000-9.614
4725093
12.4 - 2.9orange100--9.614
4725093K
12.4 - 2.9orange-2000-9.614
4725073
12.4 - 2.9violet100--9.614
4725073K
12.4 - 2.9violet-2000-9.614
4725113
12.4 - 2.9yellow100--9.614
4725113K
12.4 - 2.9yellow-2000-9.614
4725053
12.4 - 2.9white100--9.614
4725053K
12.4 - 2.9white-2000-9.614
4725043
12.4 - 2.9red100--9.614
4725043K
12.4 - 2.9red-2000-9.614
4725083
12.4 - 2.9pink100--9.614
4725083K
12.4 - 2.9pink-2000-9.614
4725263K
12.4 - 2.9blue/white-2000-9.614
Available from stock
In stock in Germany
Not available

Benefits

  • Protection of human life and the environment thanks to the avoidance of the formation of acid in case of fire
  • Time-saving assembly

Application range

  • For wiring of lamps, devices, switchgear cabinets and distribution boxes
  • For installation in tubes, on, in and under plaster as well as in closed installation ducts
  • In building with a high density of people or valuable assets
  • For use in dry rooms
  • For expanded ambient temperatures
    see ÖLFLEX® HEAT 125 SC

Product features

  • The insulation material is halogen-free and free of other materials which could release toxic gases in the event of fire
  • Low amount of corrosive gases in the event of fire
  • Low smokes/low smoke density in the event of fire according to IEC 61034
  • Flame-retardant according IEC 60332-1-2

Norm references / Approvals

  • <HAR> cable type certification acc. EN 50525-3-41

Product Make-up

  • Fine-wire strand made of bare copper wires
  • Core insulation: Halogen-free

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000993
  • ETIM 5.0 Class-Description: Single core cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000993
  • ETIM 6.0 Class-Description: Single core cable

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Minimum bending radius

  • According to EN 50565-1
  • 4 x outer diameter (OD) for normal use; 2 x OD for cautions bending

Nominal voltage

  • U0/U: 300/500 V

Test voltage

  • 2000 V AC

Current rating

  • VDE 0298-4
  • EN 50565-1/ VDE 0298-565-1

Temperature range

  • During installation: -5°C bis +90°C
    Fixed installation: -40°C bis +90°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Packaging size: Coil ≤ 30 kg, otherwise drum
  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.