H07RN-F, enhanced version
Halogen-free; Long-run submersion; Bending/Loop Torsion (WTG): -40°C to +90°C; UV/Ozone resistant
H07RN-F, <HAR>, power and control cable, 450/750 V, submersion to a depth of 100m (AD8), ozone/oil-resistant, class 5, -40°C to +90°C, halogen-free, flame-retardant
- Halogen-free & Low Smoke density
- Loop Torsion/Flexible: -40°C to +90°C
- 100m long-run submersion
Available from stock
In stock in Germany
Not available
Benefits
- Arrangements made of single-core, rubber-sheathed cables H07RN-F can be used for short circuit-proof and short-to-ground-proof installations in accordance with IEC 60364-5-52/ HD 60364-5-52/ VDE 0100 Part 520
- More water-resistant than H07RN-F and H07RN8-F
- Conductor temperature range more suitable for outdoor installation and wider than H07RN-F, H07ZZ-F, H07BN4-F und NSSHÖU
Application range
- Medium, mechanical stress and industrial and agricultural use as well as for handheld and power supply devices (H07RN-F according to EN 50565-2)
- Drip loop torsion between the nacelle and the tower of wind turbine generators/ windmills
- Outdoors acc. EN 50565-2
- For buildings or industrial plants with a high density of people or valuable assets
Product features
- Oil resistant according to EN 60811-404; Good resistance to abrasion, atmospheric agents, grease and mineral oils
- Ozone- (acc. EN 60811), UV-, Cold- (-40 °C flexible at the conductor) and Heat-resistant (+90 °C at the conductor)
- Drip loop torsion resistant (wind turbine) ==>TW-0, TW-1 and TW-2: -40 °C to +90 °C/ 2,000 cycles (5,000 cycles from +5 °C)/ torsion angle of +/-150 ° per metre at one revolution per minute
- Long-time water submersion (AD8) down to 100 m without interruption (no drinking water, minimum water temperature of +5 °C, standing water only, no areas with boat/ ship/ submarine traffic)
- Halogen-free according to EN 60754 (sub-parts -1 and -2),
flame-retardant according to IEC 60332-1-2 and low smoke density (LS) according to EN 61034-2
Norm references / Approvals
- <HAR> H07RN-F cable type approval according to EN 50525-2-21
Product Make-up
- Conductor made of bare copper wires
- Core insulation: special rubber
- Outer sheath: special rubber compound
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001578
- ETIM 5.0 Class-Description: Flexible cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001578
- ETIM 6.0 Class-Description: Flexible cable
Core identification code
- Up to 5 cores: colour-coded according to VDE 0293-308, refer to Appendix T9
- From 6 cores: black with white numbers
Conductor stranding
- Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5
Torsion movement in WTG
- TW-0 & TW-2, refer to Appendix T0
Minimum bending radius
- Moved: 6 x Outer diameter
- Fixed installation: 4 x Outer diameter
Nominal voltage
- U0/U: 450/750 V
Test voltage
- 2500 V AC
Protective conductor
- G = with GN-YE protective conductor
- X = without protective conductor
Current rating
- according to data sheet
Temperature range
- Occasionally moved: -40°C to +90°C
- Fixed installation: -50°C to +90°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- * Trade product, no Lapp product
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.