e-Shop

LiY with twin colour helix insulation

Stranded hook-up wire with telecommunication conductor and coloured stripes

LIY, control cable, PVC, stranded hook-up wire for telecommunication devices and electronic components, twin colour helix insulation, flame-retardant,max. +70°C

  • PVC control hook-up wire
  • Cost-effective
  • Twin-colour spiralized PVC

CEFire

Article number Core colourConductor cross-section (mm²)Outer diameter [mm]m/spoolCopper index (kg/km)Base Unit

Price (base price)

4502232S
blue/black0.251.52502.4
4502262S
blue/white0.251.52502.4
4502282S
brown/green0.251.52502.4
4502292S
brown/white0.251.52502.4
4502342S
green/white0.251.52502.4
4502392S
orange/white0.251.52502.4
4502442S
white/blue0.251.52502.4
4502462S
white/red0.251.52502.4
Available from stock
In stock in Germany
Not available

Application range

  • Stranded hook-up wires for wiring of telecommunication devices and electronic components within devices

Product features

  • Flame-retardant according IEC 60332-1-2
  • Spool: d1 = 18 mm; d2 = 150 mm; b = 85 mm

Norm references / Approvals

  • Based on VDE 0812

Product Make-up

  • Stranded copper wire
  • Core insulation: PVC-based, type YI 2/TI 2 according to VDE 0207-4
  • Labelled with coloured stripes

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000993
  • ETIM 5.0 Class-Description: Single core cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000993
  • ETIM 6.0 Class-Description: Single core cable

Peak operating voltage

  • 900 V (0.25 sq.mm)

Conductor stranding

  • 0.25 mm²: ≥ 14 strands (each with 0.15 mm Ø)

Nominal voltage

  • Operating voltage < 50 VAC
  • UPP - peak-to-peak voltage: ≤ 250 V

Test voltage

  • 2500 V (0.25 mm²)

Temperature range

  • Fixed installation: -30°C to +70°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.