e-Shop

EPIC® POWER LS3 D6

Circular connectors for servomotors and power supply

EPIC® LS3 cable connector for female contacts

  • Robust power supply connector
  • The contacts have to be ordered separately
  • Made in Germany

RobustReliabilityInterference signalsWaterproof

Article number Article descriptionClamping range minClamping range maxPin configurationPieces / PUBase Unit

Price (base price)

Type LS3 D6 for female contacts
44429344
LS3 D617253+PE+21
44429345
LS3 D625363+PE+21
44429346
LS3 D617253+PE+41
44429347
LS3 D625363+PE+41
Available from stock
In stock in Germany
Not available

Benefits

  • more power for servo motors
  • Robust against mechanical impacts
  • EMC protection

Application range

  • Plant engineering
  • Servo drives and servo assemblies

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002635
  • ETIM 5.0 Class-Description: Circular connector (industrial connector)

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002635
  • ETIM 6.0 Class-Description: Circular connector (industrial connector)

Rated voltage (V)

  • 630 V (10 mm contacts)
  • 250 V (1.6 mm contacts)

Rated impulse voltage

  • 6 KV (10 mm contacts)
  • 4 kV (1.6 mm contacts)

Rated current (A)

  • 150 A (10-mm contacts) at 25 °C
  • 12 A (1.6-mm contacts) at 25 °C

Pollution degree

  • 3

Contacts

  • Silver-plated brass
  • Gold-plated brass

Number of contacts

  • 3+PE+2(10mm/1.6mm)
  • 3+PE+4(10mm/1.6mm)

Termination methods

  • Crimp termination 10 - 50 mm² (10 mm contacts)
  • Crimp termination 0.75 - 1.5 mm² (1.6 mm contacts)

Material

  • Housing: anodised aluminium
    Insert: PA
    Seal: FPM

Protection rating

  • IP 67

Cycle of mechanical operation

  • 50

Temperature range

  • -20 °C až la +120 °C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.