e-Shop

EPIC® POWER LS1.5 F6

Circular connectors for servomotors and power supply

EPIC® LS1.5 cable coupler for male contacts for cable extensions

  • The contacts have to be ordered separately
  • Made in Germany

Mechanical and plant engineeringWide clamping rangeMechanical resistanceOptimum strain reliefRobustInterference signalsWaterproof

Article number Article descriptionClamping range minClamping range maxPin configurationPieces / PUBase Unit

Price (base price)

Type LS1.5 F6 for male contacts
44429300
EPIC® POWER LS1.5 F69143+PE+21
44429301
EPIC® POWER LS1.5 F61420.53+PE+21
44429302
EPIC® POWER LS1.5 F620.526.53+PE+21
44429303
EPIC® POWER LS1.5 F69143+PE+41
44429304
EPIC® POWER LS1.5 F61420.53+PE+41
44429305
EPIC® POWER LS1.5 F620.526.53+PE+41
Available from stock
In stock in Germany
Not available

Benefits

  • more power for servo motors
  • Vibration-proof rugged design
  • EMC version for cables with large cross-sections

Application range

  • Plant engineering
  • Servo drives and servo assemblies

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002635
  • ETIM 5.0 Class-Description: Circular connector (industrial connector)

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002635
  • ETIM 6.0 Class-Description: Circular connector (industrial connector)

Rated voltage (V)

  • 630 V (3.6 mm contacts)
  • 250 V (2 mm contacts)

Rated impulse voltage

  • 6 kV (3.6 mm contacts)
  • 4 kV (2 mm contacts)

Rated current (A)

  • 70 A (3.6-mm contacts) at 25 °C
  • 30 A (2-mm contacts) at 25 °C

Pollution degree

  • 3

Contacts

  • Gold-plated brass

Number of contacts

  • 3+PE+2(3.6mm/2mm)
  • 3+PE+4(3.6mm/2mm)

Termination methods

  • Crimp termination: 0.75 - 10 mm² (3.6 mm contacts)
  • Crimp termination: 0.14 - 4.0 mm² (2 mm contacts)

Material

  • Housing: nickel-plated zinc die-casting, nickel-plated brass
    Insert: PA,
    Seal: FPM

Protection rating

  • IP 67

Cycle of mechanical operation

  • 50

Temperature range

  • -20 °C to +125 °C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.