e-Shop

EPIC® MH 8.0mm Contacts

High flexibility by the use of any combination of inserts in one connector

Modular connector system, plugable with the market standard

Supplementary automation components from LappMechanical and plant engineeringRailWind EnergyFlame-retardantVoltage

Article number Article descriptionContact typeConnection cross section (mm²)Pieces / PUBase Unit

Price (base price)

EPIC® MH D=8.0 contacts
44423242
EPIC® MH SCEM AG 10sqmm D=8.0male1010
44423246
EPIC® MH BCEM AG 10sqmm D=8.0female1010
44423243
EPIC® MH SCEM AG 16sqmm D=8.0male1610
44423247
EPIC® MH BCEM AG 16sqmm D=8.0female1610
44423244
EPIC® MH SCEM AG 25sqmm D=8.0male2510
44423248
EPIC® MH BCEM AG 25sqmm D=8.0female2510
44423245
EPIC® MH SCEM AG 35sqmm D=8.0male3510
44423249
EPIC® MH BCEM AG 35sqmm D=8.0female3510
Available from stock
In stock in Germany
Not available

Benefits

  • Crimp connection for permanent vibration proof contacting
  • EPIC® MH system is mateable with the market standard

Application range

  • Mechanical engineering
  • Robot-building
  • Plant engineering
  • Renewable energy
  • Railway applications / vehicle construction

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000796
  • ETIM 5.0 Class-Description: Contact for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000796
  • ETIM 6.0 Class-Description: Contact for industrial connectors

Contact resistance

  • < 5 mOhm

Termination methods

  • Crimp termination: 0.75 mm² ... 4.0 mm²

Stripping length (mm)

  • 18

Cycle of mechanical operation

  • 500

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.