e-Shop

EPIC® H-Q 8

This compact rectangular connector insert ensures that there is a powerful drive every time. The 8-pin variant is suitable for supplying power to servo drives, for example, and can be (semi-)automatically assembled with a cable thanks to crimp termination technology.

Article number Article descriptionContact typeArticle designationNumber of operating contactsPieces / PUBase Unit

Price (base price)

H-Q 8 crimp termination
44420527
H-Q 8 SCMmalemachined1 - 81
44420526
H-Q 8 BCMfemalemachined1 - 81
Available from stock
In stock in Germany
Not available

Benefits

  • Powerful up to 16 A despite extremely space-saving size for very small devices.
  • Crimp connection creates a vibration-proof connection, ensures maximum contacting reliability between contact and cable and is suitable for automated assembly.
  • Mateable with market standard connectors.

Application range

  • For power supply connection of devices and machines in various applications.
  • Typical areas of application are electric motors and servo drives.
  • For use with housings of the EPIC® H-Q series.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000438

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000438
  • ETIM 6.0 Class-Description: Contact insert for industrial connectors

Rated voltage (V)

  • IEC: 500 VUL: 600 VCSA: 600 V

Rated impulse voltage

  • 6 kV

Rated current (A)

  • IEC: 16 A
    UL: 16 A
    CSA: 16 A

Pollution degree

  • 3

Contact resistance

  • < 2 mOhm

Contacts

  • Copper alloy, hard silver-plated

Number of contacts

  • 8 + PE

Termination methods

  • Crimp termination: 0.5 - 4.0 mm²

Cycle of mechanical operation

  • 500

Temperature range

  • -40°C to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.