e-Shop

EPIC® H-Q 4+2

This compact rectangular connector insert ensures that there is a powerful drive every time. The 4+2-pin variant is suitable for the power supply and signal transmission of servo drives, for example, and can be (semi-)automatically assembled with a cable thanks to crimp connection technology.

4 power contacts + 2 signal contacts

Article number Article descriptionContact typeArticle designationNumber of operating contactsPieces / PUBase Unit

Price (base price)

H-Q 4+2 crimp termination
44420511
H-Q 4+2 SCMmalemachined4 + 21
44420510
H-Q 4+2 BCMfemalemachined4 + 21
44423373H-Q 4+2 BCMfemalemachined4 + 21
44423372H-Q 4+2 SCMmalemachined4 + 21
Available from stock
In stock in Germany
Not available

Benefits

  • High power up to 40 A despite extremely space-saving design for very small devices.
  • Crimp connection creates a vibration-proof connection, ensures maximum contacting reliability between contact and cable and is suitable for automated assembly.
  • Mateable with market standard connectors.

Application range

  • For connecting devices and machines to a power supply in various applications, including signal transmission.
  • Typical areas of application are electric motors and servo drives.
  • For use with housings of the EPIC® H-Q series.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000438

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000438
  • ETIM 6.0 Class-Description: Contact insert for industrial connectors

Rated voltage (V)

  • IEC: 400/690 V (H-Q contacts)
    UL: 600 V (H-Q contacts)
    CSA: 600 V (H-Q contacts)

Rated impulse voltage

  • 6KV (H-Q 4 mm contacts)
    4KV (H-D 1.6 mm contacts)

Rated current (A)

  • IEC: 40 A (H-Q 4 mm contacts)
    10 A (H-D 1.6 mm contacts)

Pollution degree

  • 3

Contact resistance

  • < 4 mOhm

Contacts

  • Copper alloy, hard silver-plated

Number of contacts

  • 4 + 2 + PE

Termination methods

  • Crimp termination: 1.5 - 6.0 mm² (H-Q 4 mm contacts)
    0.14 - 2.5 mm² (H-Q 1.6 mm contacts)

Cycle of mechanical operation

  • 500

Temperature range

  • -40°C to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.