e-Shop

UNITRONIC® 300 STP

Screened control and signal cables with small cross sections and twisted pairs - UL/CSA listed

UNITRONIC® 300 STP: Low-frequency PVC data cable, UL/CSA AWM, CMG, Further Tray Cable listings for unprotected use on Tray, Screened, Twisted Pairs, -25°C/105°C

  • Other sizes on request
  • Especially for 20 AWG and 18 AWG: With standard core color code, up to 37 pairs producible/ With non-standard color code, e.g., with green-yellow grounding conductor, up to 50 pairs

Suitable for outdoor useFlame-retardantOil-resistantInterference signalsTemperature-resistantUV-resistant

CECSARUULC_ULFire

Article number Number of pairs and AWG sizeOuter diameter [mm]Copper index [kg/km]Weight [kg/km]Base Unit

Price (base price)

UNITRONIC® 300 STP
302402STP
2 x 2 x 24 AWG6.525.559
302403STP
3 x 2 x 24 AWG6.831.165
302406STP
6 x 2 x 24 AWG8.749.7106
302201STP
1 x 2 x 22 AWG5.119.139
302203STP
3 x 2 x 22 AWG7.738.271
302206STP
6 x 2 x 22 AWG9.670125
302002STP
2 x 2 x 20 AWG9.447.7128
302003STP
3 x 2 x 20 AWG10.568.2161
302006STP
6 x 2 x 20 AWG13.3106.5321
301801STP
1 x 2 x 18 AWG6.837.8106
301802STP
2 x 2 x 18 AWG10.766.2122
301806STP
6 x 2 x 18 AWG14.6153.1324
Available from stock
In stock in Germany
Not available

Benefits

  • Wide application range due to multiple certifications
  • Cost-saving, easy installation due to omission of closed raceways (suitable for open wiring)
  • Overall braid minimises electrical
    interference
  • Decoupling of circuits by means of
    twisted-pair (TP) design (crosstalk effects)

Application range

  • Control and signal cables for internal and external wiring
  • For the North American market
  • On the basis of CMG, PLTC or ITC direct laying on cable tray in the USA, in conjunction with -ER (Exposed Run) for unprotected transition sections with a length of not more than 6 ft. each
  • Thanks to the DIRECT BURIAL approval, direct burial of versions with the nominal conductor cross-section 18 AWG in the USA
  • Torsion resistant up to ±150 °/m for the drip loop of wind turbine generators

Product features

  • Oil-resistant according to UL OIL RES I

Norm references / Approvals

  • USA: (UL) CMG [E130334], (UL) PLTC-ER (18 AWG) [E216027], (UL) PLTC (>24 AWG) [E216027], (UL) ITC-ER (18 AWG) [E196134], UL AWM Style 2464 [E100338], DIR BUR (18 AWG)
  • CAN: c(UL) CMG FT4 [E130334], CSA AWM I/II A/B FT1

Product Make-up

  • Fine-wire strand made of tinned-copper wires
  • Core insulation made of PVC
  • TP structure
  • Overall foil tape wrapping, drain wire,
    tin-plated copper braiding (75 % coverage)
  • Outer jacket: Specially Formulated PVC, dark gray (similar to RAL 7005)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Core identification code

  • Pair 1: black, red
    Pair 2: black, white
    Pair 3: black, green
    Pair 4: black, blue
    Pair 5: black, yellow
    Pair 6: black, brown
  • Exception single-paired, 24-22 AWG: black, white

Torsion movement in WTG

  • TW-0 & TW-2, refer to Appendix T0

Minimum bending radius

  • Occasional flexing: 15 x outer diameter
  • Fixed installation: 6 x outer diameter

Nominal voltage

  • according to UL: 300 V
    IEC: not for power transmission

Test voltage

  • 1500 V

Temperature range

  • Occasional flexing/ North America: -25°C to +105°C (AWM for USA: +80°C)
  • Fixed installation/ North America: -40°C to +105°C (AWM for USA: +80°C)

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: Coil 152 m; Drum 305 m
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.