e-Shop

NSHXAFÖ 1,8/3 kV

Halogen-free, flexible single-core rubber cable for public transport and wiring

NSHXAFÖ 1,8/3 kV AC, VDE-certified, power cable, single-conductor rubber cable with outer coating, Class 5, halogen-free, VDE 0250-606

  • Public transport
  • Control panel internal wiring
  • Halogen-free

Halogen-free

VDEFire

Article number Conductor cross-section (mm²)Outer diameter [mm]Copper index (kg/km)Weight (kg/km)Base Unit

Price (base price)

3022673
1.5714.460
3022674
2.57.52470
3022675
4938.490
3022676
69.557.6120
3022677
101196180
3022678
1613153.6250
3022679
2515240390
3022680
3516.5336470
3022681
5018480625
3022682
7020.5672880
3022683
95249121190
3022684
1202611521430
3022685
1502814401750
3022686
1853117762160
3022687
24034.523042718
3022688
3003828803470
Available from stock
In stock in Germany
Not available

Benefits

  • Arrangements made of single-conductor cables NSHXAFö in accordance with VDE 0250 Part 606 with nominal voltage of at least U0/U: 1.8/3 kV can be used for short circuit-proof and short-to-ground-proof installation up to 1000 V in acc. with VDE 0100 Part 520 and VDE 0298 Part 3

Application range

  • Wiring of machines, tools, devices, appliances and control cabinets
  • Railway vehicles, buses;
    short-circuit-proof up to 1000 V in switching stations and power distributors
  • In ducts, tubes, pipes, conduits and closed installation channels
  • Bundled or for connection of movable parts

Product features

  • Halogen-free: to protect human life and valuable assets in the event of a fire, through low smoke density and low amount of corrosive gases
  • Flame-retardant according IEC 60332-1-2
  • Normative rated voltage class 3.6/6 kVac available on request
  • The outer diameters stated in the part number table are maximum values

Norm references / Approvals

  • <VDE> NSHXAFÖ 1,8/3 kV cable type approval according to VDE 0250-606

Product Make-up

  • Fine copper wire strands
  • Core insulation: halogen-free rubber compound, type 3GI3
  • Outer coating: halogen-free polymer compound, type HM3

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000993
  • ETIM 5.0 Class-Description: Single core cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000993
  • ETIM 6.0 Class-Description: Single core cable

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Minimum bending radius

  • Flexible use: 10 x outer diameter
  • Fixed installation: 6 x outer diameter

Nominal voltage

  • U0/U: 1.8/3 kV

Test voltage

  • 6000 V

Temperature range

  • During laying: -25 up to +70°C
  • Fixed installation: -40°C up to +90°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.