UNITRONIC® 300 / UNITRONIC® 300 S
Control and signal cables with small cross sections - UL/CSA listed
UNITRONIC® 300/300 S: unscreened or screened Low-frequency PVC data cable, UL/CSA AWM, CMG, Further Tray Cable listings for Cable tray installation, -25°C/105°C
-
Designation of shielded version:
Formerly "UNITRONIC® 300 CY",
now "UNITRONIC® 300 S" - Other sizes on request
- Especially for 20 AWG and 18 AWG: With standard core color code, up to 60 conductors producible/ With non-standard color code, e.g., green-yellow grounding conductor, up to 100 cores
Available from stock
In stock in Germany
Not available
Benefits
- Wide application range due to multiple certifications
- Cost-saving, easy installation due to omission of closed raceways (suitable for open wiring)
Application range
- Control and signal cables for internal and external wiring
- For the North American market
- On the basis of CMG, PLTC or ITC direct laying on cable tray in the USA, in conjunction with -ER (Exposed Run) for unprotected transition sections with a length of not more than 6 ft. each
- Thanks to the DIRECT BURIAL approval, direct burial of versions with the nominal conductor cross sections 18 AWG and 16 AWG is normatively permitted in the USA
- Torsion resistant up to ±150 °/m for the drip loop of wind turbine generators
Product features
- Oil-resistant according to UL OIL RES I
- Suitable for torsional applications which are typical for the loop in wind turbine generators (WTG)
Norm references / Approvals
- USA: (UL) CMG [E130334], (UL) PLTC-ER (18 AWG + 16 AWG) [E216027], (UL) PLTC (>24 AWG) [E216027], (UL) ITC-ER (18 AWG + 16 AWG) [E196134], UL AWM Style 2464 [E100338], DIR BUR (18 AWG + 16 AWG)
- CAN: c(UL) CMG FT4 [E130334], CSA AWM I/II A/B FT1
Product Make-up
- Fine-wire strand made of tinned-copper wires
- Core insulation made of PVC compound
- UNITRONIC® 300 S: with overall foil tape wrapping, drain wire,
tin-plated copper braiding (75 % coverage) - Outer jacket: Specially Formulated PVC
- Color of the outer jacket: Dark gray (similar to RAL 7005)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000830
- ETIM 5.0 Class-Description: Data cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000830
- ETIM 6.0 Class-Description: Data cable
Core identification code
- refer to Appendix T9
Conductor stranding
- Fine wire
Torsion movement in WTG
- TW-0 & TW-2, refer to Appendix T0
Minimum bending radius
- During installation: 4 x cable diameter
- Screened: 6 x outer diameter
Nominal voltage
- according to UL: 300 V
IEC: not for power transmission
Test voltage
- 1500 V
Temperature range
- Occasional flexing/ North America: -25°C to +105°C (AWM for USA: +80°C)
- Fixed installation/ North America: -40°C to +105°C (AWM for USA: +80°C)
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: Coil 152 m; Drum 305 m
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.