e-Shop

N2XCH

Halogen-free power cable with concentric copper conductor

N2XCH, Halogen-free power cable with concentric conductor acc. HD 604/VDE 0276-604, building installation, improved fire characteristics for fixed installation

  • CPR: Article number choice under www.lappkabel.com/cpr
  • With concentric copper conductor

Flame-retardantHalogen-free

CEVDEEACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)Base Unit

Price (base price)

30017696
2x2,5 RE/2,512.880251
30017701
3x1,5 RE/1,512.467220.9
30017702
3x2,5 RE/2,513.3103282.9
30017703
3x4 RE/414.7160357.2
30017704
3x6 RE/615.9242451.7
30017705
3x10 RE/1018.0406646.2
30017707
3x25 RM/1624.79021,258.3
30017716
4x1,5 RE/1,513.180246.3
30017717
4x2,5 RE/2,514.1129310
30017718
4x4 RE/415.3202416.2
30017719
4x6 RE/617.0296516.1
30017720
4x10 RE/1018.0504709
30017722
4x25 RM/1626.411421,556.7
30017723
4x35 RM/1629.115262025
30017731
7x2,5 RE/2,516.0200417.7
Available from stock
In stock in Germany
Not available

Benefits

  • Concentric conductor above all as PE

Application range

  • For installation on or under the plaster
  • Fixed installation indoor, in air or concrete
  • For buildings or industrial plants with a high density of people or valuable assets
  • No direct burial or installation in water
  • Outdoor laying only when protected from direct sunlight and other external impacts

Product features

  • Flame-retardant according IEC 60332-1-2
  • No flame-propagation according to IEC 60332-3-24
  • Halogen-free according to IEC 60754-1
    (amount of halogen acid gas)
    Corrosiveness of combustion gases according to IEC 60754-2 (degree of acidity)
  • Low smoke density according to IEC 61034-2

Norm references / Approvals

  • HD 604/VDE 0276-604

Product Make-up

  • Bare copper wire conductor
  • Abbreviations "re", "rm", "se", "sm":
    r = round conductor form;
    s = sectorial conductor form;
    e = single-wire conductor;
    m = multi-wire conductor;
  • Core insulation: Cross-linked Polyethylen (XLPE)
  • Filling compound over the core assembly
  • Concentric conductor: bare copper wires
  • Outer sheath: halogen-free, thermoplastic polyolefin compound

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000057
  • ETIM 5.0 Class-Description: Low voltage power cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000057
  • ETIM 6.0 Class-Description: Low voltage power cable

Core identification code

  • Up to 5 cores: colour-coded according to VDE 0293-308, refer to Appendix T9
  • From 6 cores: black with white numbers

Conductor stranding

  • Single or multi-wire

Minimum bending radius

  • Single-core: 15 x outer diameter
  • Multi-core: 12 x outer diameter

Nominal voltage

  • U0/U: 0.6/1.0 kV

Test voltage

  • 4000 V

Temperature range

  • During installation: -5°C bis +90°C
    Fixed installation: -40°C bis +90°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.