N2XH
Halogen-free power cable with rated voltage 0,6/1 kV for fixed installation
N2XH - Halogen-free power cable acc. HD 604/VDE 0276-604. Building installation cable with improved fire characteristics for fixed installation
CPR: Article number choice under www.lappkabel.com/cpr
Available from stock
In stock in Germany
Not available
Application range
- For installation on or under the plaster
- Fixed installation indoor, in air or concrete
- For buildings or industrial plants with a high density of people or valuable assets
- No direct burial or installation in water
- Outdoor laying only when protected from direct sunlight and other external impacts
Product features
- Flame-retardant according IEC 60332-1-2
- No flame-propagation according to IEC 60332-3-24
- Halogen-free according to IEC 60754-1
(amount of halogen acid gas)
Corrosiveness of combustion gases according to IEC 60754-2 (degree of acidity) - Low smoke density according to IEC 61034-2
Norm references / Approvals
- HD 604/VDE 0276-604
Product Make-up
- Bare copper wire conductor
- Abbreviations "re", "rm", "se", "sm":
r = round conductor form;
s = sectorial conductor form;
e = single-wire conductor;
m = multi-wire conductor; - Core insulation: Cross-linked Polyethylen (XLPE)
- Filling compound over the core assembly
- Outer sheath: halogen-free, thermoplastic polyolefin compound
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000057
- ETIM 5.0 Class-Description: Low voltage power cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000057
- ETIM 6.0 Class-Description: Low voltage power cable
Core identification code
- Up to 5 cores: colour-coded according to VDE 0293-308, refer to Appendix T9
- From 6 cores: black with white numbers
Conductor stranding
- Single or multi-wire
Minimum bending radius
- Single-core: 15 x outer diameter
- Multi-core: 12 x outer diameter
Nominal voltage
- U0/U: 0.6/1.0 kV
Test voltage
- 4000 V
Protective conductor
- J = with GN-YE protective conductor
- O = without protective conductor
Temperature range
- During installation: -5°C bis +90°C
Fixed installation: -40°C bis +90°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- * Trade product, no Lapp product
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.