e-Shop

N2XH

Halogen-free power cable with rated voltage 0,6/1 kV for fixed installation

N2XH - Halogen-free power cable acc. HD 604/VDE 0276-604. Building installation cable with improved fire characteristics for fixed installation

CPR: Article number choice under www.lappkabel.com/cpr

Flame-retardantHalogen-free

CEVDEEACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)Base Unit

Price (base price)

30017648
1x25 RM10.8240305.2
30017649
1x35 RM12.0336401.6
30017650
1x50 RM13.3480525.9
30017651
1x70 RM15.0672728.7
30017652
1x95 RM17.09121,001.6
30017653
1x120 RM18.611521,225.8
3017601
1x150 RM20.514401,477.7
3017602
1x185 RM23.117761,878.2
3017603
1x240 RM25.423042,432.9
1112935
1x300 RM28.128802,965.7
30017654
2x1,5 RE9.129113.5
30017655
2x2,5 RE10.048177.4
1112942
1x50 RM13.3480525.8
1112943
1x70 RM15.0672728.6
1112944
1x95 RM17.09121,001.4
1112945
1x120 RM18.711521,225.3
1112946
1x150 RM20.414401477
1112947
1x185 RM22.817761,877.8
30017659
3x1,5 RE9.643141.1
30017660
3x2,5 RE10.572181.6
30017661
3x4 RE11.4115228
30017662
3x6 RE12.5173299.5
30017663
3x10 RE14.3288454.3
30017671
4x1,5 RE10.358154.5
30017672
4x2,5 RE11.296203.5
30017673
4x4 RE12.4154277.2
30017674
4x6 RE13.6230366.2
30017675
4x10 RE15.7384573.7
30017677
4x25 RM22.99601,296.9
30017683
5x1,5 RE11.172193.3
30017684
5x2,5 RE12.1120251.9
30017685
5x4 RE13.5192343.6
30017686
5x6 RE14.8288450.5
30017687
5x10 RE17.1480684.9
30017689
5x25 RM25.112001,611.4
1550633
5x35 RM28.516802,109.7
30017690
7x1,5 RE11.9101232.2
30017693
12x1,5 RE15.4173367.3
3017621
30x1,5 RE22.0432741.9
3017622
30x2,5 RE24.97201,085.5
Available from stock
In stock in Germany
Not available

Application range

  • For installation on or under the plaster
  • Fixed installation indoor, in air or concrete
  • For buildings or industrial plants with a high density of people or valuable assets
  • No direct burial or installation in water
  • Outdoor laying only when protected from direct sunlight and other external impacts

Product features

  • Flame-retardant according IEC 60332-1-2
  • No flame-propagation according to IEC 60332-3-24
  • Halogen-free according to IEC 60754-1
    (amount of halogen acid gas)
    Corrosiveness of combustion gases according to IEC 60754-2 (degree of acidity)
  • Low smoke density according to IEC 61034-2

Norm references / Approvals

  • HD 604/VDE 0276-604

Product Make-up

  • Bare copper wire conductor
  • Abbreviations "re", "rm", "se", "sm":
    r = round conductor form;
    s = sectorial conductor form;
    e = single-wire conductor;
    m = multi-wire conductor;
  • Core insulation: Cross-linked Polyethylen (XLPE)
  • Filling compound over the core assembly
  • Outer sheath: halogen-free, thermoplastic polyolefin compound

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000057
  • ETIM 5.0 Class-Description: Low voltage power cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000057
  • ETIM 6.0 Class-Description: Low voltage power cable

Core identification code

  • Up to 5 cores: colour-coded according to VDE 0293-308, refer to Appendix T9
  • From 6 cores: black with white numbers

Conductor stranding

  • Single or multi-wire

Minimum bending radius

  • Single-core: 15 x outer diameter
  • Multi-core: 12 x outer diameter

Nominal voltage

  • U0/U: 0.6/1.0 kV

Test voltage

  • 4000 V

Protective conductor

  • J = with GN-YE protective conductor
  • O = without protective conductor

Temperature range

  • During installation: -5°C bis +90°C
    Fixed installation: -40°C bis +90°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.