e-Shop

POF Polishing tools and accessories

Polishing discs for different connector designs; polishing sheets; accessories

POF Accessorie for connector assembly; polishing discs and polishing film for Polymer Optical Fibre (980/1000)

Article number Article designationBase Unit

Price (base price)

Polishing Disc for POF connector assembly
29500031
Polishing Disc POF FSMA Connector
29500032
Polishing Disc POF ST(BFOC) Connector
29500033
Polishing Disc POF HFBR4501/4511 SIMPLEX
29500034
Polishing Disc POF HFBR4516 DUPLEX
29500035
Polishing Disc POF F05 Connector
29500036
Polishing Disc POF Simplex 2.2mm
29500733
Polishing Disc PCF HFBR4521 Connector
29500037
Polishing Disc POF SC Connector
Polishing film
29500021
Polishing film graining size 1000 (BL)
29500024
Polishing film graining size 5 µm (BR)
29500023
Polishing film graining size 1 µm (GN)
29500022
Polishing film graining size 0.3 µm (WH)
Polishing accessories
29500020
Polishing glass plate 150x230mm
Available from stock
In stock in Germany
Not available

Benefits

  • Easy to handle
  • Suitable to POF Connector Assembly Sets

Product features

  • Accessories for POF Assembly
  • Polishing disc for various POF connector types
  • Other versions are available upon request
  • Polishing film with different graining size types for fibre end face treatment
  • Polishing process:
    POF - Polishing Film 1000 (BU)
    Polishing Film 5µm (BN)
    Polishing Film 1µm (GN)
    PCF - Polishing Film 5 µm (BN)
    Polishing Film 1 µm (GN)
    Polishing Film 0.3 µm (WH)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001126
  • ETIM 5.0 Class-Description: Fibre optic cleaver

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001126
  • ETIM 6.0 Class-Description: Fibre optic cleaver

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.